Accessories
|
Product name |
Product number |
Description |
|
|---|---|---|---|
|
USB (Type B) interface |
|||
|
USB Cable (5 m) |
HMIYCABUSB51 | ||
|
DVI-D input interface |
|||
|
DP-DVI Cable (5 m)*1 |
HMIYFPCBDPDV5M |
DP-DVI cable used to receive the image signal from host, active type (5 m) |
|
|
DP-DVI Cable (3 m) |
HMIYCABDPDVI31 |
DP-DVI cable used to receive the image signal from host, active type (3 m) |
|
|
DP-DVI Adapter |
HMIYADDPDVI11 |
DP-DVI Adapter can convert DP to DVI-D (socket), active type. |
|
|
Others |
|||
|
Screen Protection Sheet |
12-inch |
HMIZG66 |
Disposable, dirt-resistant sheet for screen (5 sheets/set) |
|
15-inch |
MPCYK50SPSKIT | ||
|
Anti-Glare Sheet |
10-inch Wide |
HMIZCAG5W1 |
Prevent reflections, dirt-resistant sheet for screen (5 sheets/set) |
|
12-inch Wide |
HMIZCAG6W1 | ||
|
15-inch Wide |
HMIZCAG7W1 | ||
|
19-inch Wide |
HMIZCAG8W1 | ||
|
22-inch Wide |
HMIZCAG9W1 | ||
|
Panel Cutout Adapter*2 |
12-inch Wide |
HMIZPAT6W1 |
Panel cutout adapter for mounting Harmony FP6/Harmony PS6 Panel Type (12-inch wide) in cutout for Modular Panel (12-inch wide). |
|
15-inch Wide |
HMIZPAT7W1 |
Panel cutout adapter for mounting Harmony FP6/Harmony PS6 Panel Type (15-inch wide) in cutout for Modular/S-Panel (15-inch wide). |
|
|
19-inch Wide |
HMIZPAT8W1 |
Panel cutout adapter for mounting Harmony FP6/Harmony PS6 Panel Type (19-inch wide) in cutout for Modular/S-Panel (19-inch wide). |
|
|
22-inch Wide |
HMIZPAT9W1 |
Panel cutout adapter for mounting Harmony FP6/Harmony PS6 Panel Type (22-inch wide) in cutout for Modular Panel (22-inch wide). |
|
*1 This is a passive cable. The host PC must support DP++ (Display Port Dual mode).
*2 The range for the allowable panel thickness varies depending on the panel cut adapter. For information, refer to the panel cut adapter instruction manual.