Accessories - Current Probes
M3 Probe
An INTERNAL system against short circuits releases the FRONT opening from cumbersome and vulnerable protection jaws.
CONNECTION OPTIONS:
|
Shielded cable and plug D01 (3 or 4 pins), length 2m. |
Two-wire cord and ø 4 mm safety plugs (Red and Black), length 2m. |
Coaxial cable and BNC plug insulated, length 2 m |
SM Probe
This series is equipped with the SIAC Internal Anti-Short Circuit System Designed to meet EN IEC 61010-2-0-32 or EN 61010-2-032 safety standards.
This second INTERNAL safety releases the FRONT opening from the cumbersome and vulnerable protective jaws.
CONNECTION OPTIONS:
|
Shielded cable and plug D01 (3 or 4 pins), length 2m. |
Two-wire cord and ø 4 mm safety plugs (Red and Black), length 2m. |
Coaxial cable and BNC plug insulated, length 2 m |
P32 Probe
The module (intensity) of the current, from ± 0.5% to ± 3% of the value read and on the phase from ± 30’ to ±10° depending on the transformation ratios the load of the playback device, the frequency (45 Hz to 5 kHz).
Overloads: 1.2 permanent Ipn and 2 Ipn, 5mn/hour for an ambient of 20°C.
CONNECTION OPTIONS:
|
Shielded cable and plug D01 (3 or 4 pins), length 2m. |
Two-wire cord and ø 4 mm safety plugs (Red and Black), length 2m. |
Coaxial cable and BNC plug insulated, length 2 m |
Specifications for Current Probes
| Probes | NORMAL USE CONDITIONS | Degree of Protection | Weight |
| M3 |
On conductors located inside a building, maximum altitude of 2000m, at a temperature between -10°C and +50°C, at a maximum relative humidity varying from 80% for 31°C to 40% for 50°C. |
IP20 |
110g |
| SM |
On conductors under dangerous voltage, located inside a building, maximum altitude of 2000 m, at a temperature between -10°C and +50°C, at a maximum relative humidity varying from 80 % for 31°C to 40% for 50°C. |
IP20 | – |
| P32 |
On conductors under dangerous voltage, located inside a building, maximum altitude of 2000 m, at a temperature between -10°C and +50°C, at a maximum relative humidity varying from 80 % for 31°C to 40% for 50°C. |
IP20 | – |