Specifications
Battery Power
| DC | 24 V |
| Consumption | < 4 W |
| Continuous Usage | 12
hours
NOTE: Ensure to charge the battery once in 2 months when not
in use.
|
| Battery Charging |
Input : 100...240 V AC, 50/60 Hz, 0.6 A Maximum Output : 29.4 V DC, 1 A |
Monitored network (Maximum voltage)
| AC |
230 V (Voltage input connected to the system) 1000 V (Voltage input not connected to the system) |
| DC |
230 V (Voltage input connected to the system) 1000 V (Voltage input not connected to the system) |
| Maximum leakage capacitance |
15 µF |
Electrical
| Accuracy | As per IEC 61557–9 |
Mechanical
| Weight | 7 kg (15.43 lb) |
| Installation category |
|
Environment
| Operating temperature | -20 to +45 °C (-4 to +113 °F) |
| RH non-condensing | 5...95% |
| Storage temperature | -20 to +60 °C (-4 to +140 °F) |
| Operating altitude | ≤ 3000 m (9843 ft) |
| Pollution degree | 2 |
| Protection degree | IP40 |
| Usage | For indoor and outdoor use |
Standards
| Product | IEC 61557-9 |
| Safety | IEC/UL 61010-1 |
| EMC | IEC 61326-2-4 |