Enerlin’X System

Class 0614 / Refer to Catalog 0614CT1802

Enerlin’X System for MicroLogic Trip Units

Modbus Interface
Module (IFM)

Ethernet Interface (IFE)

Enerlin’X IO

Enerlin’X EIFE

Front Display Module
(FDM121)

Ethernet LCD Color
Touch Display (FDM128)

Enerlin’X Systems enable network connectivity for MasterPacT and PowerPacT circuit breakers to provide remote monitoring, control & alarming features which is central to the Smart Systems Architecture with Square D low voltage distribution equipment.

Enerlin’X interface modules support Smart System Applications by facilitating access to circuit breaker data that provides performance information, circuit breaker status, metering measurements and various maintenance alert indicators such as contact wear, operation counters, load profile etc.

Communications and IO Interface Modules and Front Display Screens for MasterPacT MTZ/NT/NW and PowerPacT H/J/L/P/R Circuit Breakers

Description

Part Number

IFM Modbus-SL Interface for LV Circuit Breaker

LV434000

IFE Interface (Ethernet Module)

LV434001

IFE Interface + Gateway (Ethernet and ModbuGateway)

LV434002

EIFE embedded Ethernet interface for drawout MasterPacT MTZ

LV851001SP

EIFE Spare part kit for one MasterPacT MTZ1 drawout circuit breaker

LV851100SP

EIFE Spare part kit for one MasterPacT MTZ2/MTZ3 drawout circuit breaker

LV851200SP

IO Module (Input/Output Programmable Module)

LV434063

FDM121 (1 Circuit Breaker to 1 Front Display over ULP)[1]

STRV00121

FDM128 (8 Circuit Breakers to 1 Front Display over Ethernet)

LV434128

   

Enerlin’X System Accessories



Accessories for Enerlin’X Modules

NSX Cord for
ULP Communications


Breaker Status and
Control Module (BSCM)

Modbus SL Hub

Modbus SL Cord

AD External Power Supply Module 24 Vdc

ABL8RPS24030

ABL8RPS24100

Accessories for Interfacing Enerlin’X Modules with MasterPacT MTZ/NT/NW and PowerPacT H/J/L/P/R Circuit Breakers

Description

Part Number

Circuit Breaker ULP Cord—BCM to Enerlin’X Interface Module

L = 0.35 m (1.15 ft.)

LV434195

L = 1.3 m (4.27 ft.)

LV434196

L = 3 m (9.24 ft.)

LV434197

L = 5 m (16.40 ft.)

LV434198

NSX ULP Cord for V ≤ 480 V for PowePacT H/J/L

L = 1.3 m (4.27 ft.)

S434201

L = 3 m (9.24 ft.)

S434202

NSX ULP Cord for V > 480 V for PowePacT H/J/L

L = 1.3 m (4.27 ft.)

S434204

L = 3 m (9.24 ft.)

S434203

BSCM (Breaker Status and Control Module) with NSX ULP Cord For PowerPacT H/J/L

L = 1.3 m (4.27 ft.)

S434201BX

L = 3 m (9.24 ft.)

S434202BX

Replacement BSCM for Modbus SL or ULP for PowerPacT H/J/L

S434220

BSCM with NSX ULP Cord for V > 480 Vac for PowerPacT H/J/L

L = 1.3 m (4.27 ft.)

S434204BX

L = 3 m (9.24 ft.)

S434303BX

BSCM with MB SL Cord for V <= 480Vac [2]

L = 3.0 m (9.84 ft)

S434223BX

L = 1.3 m (4.27 ft)

S434222BX

L = 0.35 m (1.15 ft)

S434221BX

Modbus SL Cord for V <= 480Vac [2]

L = 3.0 m (9.84 ft)

S434223

L = 1.3 m (4.27 ft)

S434222

L = 0.35 m (1.15 ft)

S434221

Modbus SL Hub for Daisy chain, 3x RJ45 connectors, DIN rail mount, stacking connector compatible [2]

S434224

ULP Cable, 10 Cables (Male to Male RJ45)

L = 0.3 m (0.98 ft.)

TRV00803

L = 0.6 m (1.97 ft.)

TRV00806

ULP Cable, 5 Cables (Male to Male RJ45)

L = 1 m (3.28 ft.)

TRV00810

L = 2 m (6.56 ft.)

TRV00820

L = 3 m (9.84 ft.)

TRV00830

ULP Cable, 1 Cable (Male to Male RJ45)

L = 5 m (16.40 ft.)

TRV00850

RJ45 Female/Female Connector, 10 Connectors

TRV00870

ULP Line Terminator, 10 Terminators

TRV00880

Insulated ULP Module and Circuit Breaker Cord (for system voltage > 480 Vac) (Cord with female socket)

L = 1 m (3.28 ft.)

S434204

L = 3 m (9.84 ft.)

S434203

Stacking Accessory (10 stacking accessories for IFM)

TRV00217

Adaptor Cable (for IFM V2 Modbus daisy chaining)

LV434211

Modbus Line Terminator for Screw Terminal, 2 Terminators

VW3A8306DRC

Modbus Line Terminator for RJ45 Terminal, 2 Terminators

VW3A8306RC

Surface-Mounting Accessory for FDM121

TRV00128

ULP Port Modules for:

MasterPacT MTZ1 Fixed Circuit Breaker

LV850063SP

MasterPacT MTZ2/MTZ3 Fixed Circuit Breaker

LV850061SP

MasterPacT MTZ1 Drawout Circuit Breaker

LV850064SP

MasterPacT MTZ2/MTZ3 Drawout Circuit Breaker

LV850062

EIFE Cable for Drawout MasterPacT MTZ1 Circuit Breaker

LV851120SP

EIFE Cable for Drawout MasterPacT MTZ2/MTZ3 Circuit Breaker

LV851220SP


Recommended 24 Vdc Power Supplies

Available 24 Vdc power supplies include the range of Phaseo ABL8 modules and the AD modules:

  • Schneider Electric Phaseo ABL8 power supplies (3 to 10 A, overvoltage category II) are recommended for large installations.

  • Schneider Electric AD power supplies (1 A, overvoltage category IV) are recommended in the following cases:
    – For installations limited to a few IMUs.
    – As a power supply of MicroLogic trip units in MasterPacT NT/NW or PowerPacT P- and R-frame circuit breakers.

Power Supply Modules for MicroLogic Trip Units and Enerlin'X Modules

Power Supply

Rating

Input-Output Voltage

Catalog No.

Schneider Electric AD Power Supply
Primary overvoltage category IV
Temperature: –25°C tp +70°C (-13°F to +158°F)

1A

24/30 Vac, 24 Vdc

LV454440

48/60 Vac, 24 Vdc

LV454441

100/125 Vac, 24 Vdc

LV454442

110/130 Vac, 24 Vdc

LV454443

200/240 Vac, 24 Vdc

LV454444

Schneider Electric Phaseo ABL8 Power Supply
Primary overvoltage category II
Temperature: 0°C tp +60°C (32°F to +140°F) (derated to 80% of the current above 50°C [122°F])

3 A

100/500 Vac, 24 Vdc

ABL8RPS24030

5 A

100/500 Vac, 24 Vdc

ABL8RPS24050

10 A

100/500 Vac, 24 Vdc

ABL8RPS24100

Footnotes

  1. The FDM121 is not compatible with MasterPacT MTZ circuit breakers.
  2. Modbus serial only <= 480Vac. Use only with matching Modbus serial components.
Feedback