QOU Accessories

Class 720 / Refer to Catalog 0730CT9801

QOU Accessories

QOU14100JBAF

2P DIN-Mounted QOU Circuit Breaker

Mounting Foot
QOUMF1

Accessories for QOU Low Ampere Circuit Breakers (Except as Noted)

Description

Order
Qty.

Cat. No.

Factory-installed ring tongue terminal, 10–32 screw, for 1P, 2P, 3P QOU, 10–60 A

Suffix -5283

Hex drive 5/32 in. wire binding screw for QOU

Suffix -5280

For padlocking 1P low ampere QOU circuit breaker in OFF or ON position

QOU1PA OBS

For padlocking 2P and 3P low ampere QOU circuit breaker in OFF or ON position

QOU1PL

For padlocking 1P low ampere QOU circuit breaker in OFF position only

QOU1PAFLA

For padlocking 2P and 3P low ampere QOU circuit breaker in OFF position only

QOU2PAFLA

For padlocking 2P and 3P high ampere QOU circuit breaker in OFF position only

Suffix -7100

Handle lock-out, ON or OFF position

HLO1

4P 100 A Jumper bar assy. w/front wiring with base, cover and screw

1

QOU14100JBAF

4P 100 A Jumper bar assy. w/right side wiring with base, cover and screw

1

QOU14100JBAR OBS

4P 100 A Jumper bar assy. w/left side wiring with base, cover and screw

1

QOU14100JBAL

1Ø, 4P, 100 A Jumper bar base with front wiring

40

QOU14100BAFB

1Ø, 4P, 100 A Jumper bar base with left side wiring

40

QOU14100BALB

1Ø, 4P, 100 A Jumper bar base with right side wiring

40

QOU14100BARB

4P Jumper bar cover

40

QOU14100CAB

Mounting screw for jumper bar cover

40

QOU1CMSB OBS

6P 150 A Jumper bar assy. w/front wiring with base, cover and screw

1

QOU16150JBAF

1Ø, 6P, 150 A Jumper bar base with front wiring

40

QOU16150BAFB

1Ø, 6P, 150 A Jumper bar base with left side wiring

40

QOU16150BALB OBS

1Ø, 6P, 150 A Jumper bar base with right side wiring

40

QOU16150BARB OBS

6P jumper bar cover

40

QOU16150CAB OBS

Vertical rainproof cover 2P and 3P QO, QOU, FA and KA

1
10

BCV [1]

BCVB OBS

Horizontal rainproof cover 2P QO, QOU, and 3P Q2, EH

1
10

BCH [1]

BCHB [1]

1P Fingersafe™ cover for high ampere QOU circuit breaker

1
40

QOUHFSC1

QOUHFSC1B OBS

1P Fingersafe cover for low ampere QOU circuit breaker

1
40

QOULFSC1

QOULFSC1B

Cover plate for one 2P QOU circuit breaker

1
40

QOUCP2 OBS

QOUCP2B

Cover plate for one 3P QOU circuit breaker

1
40

QOUCP3 OBS

QOUCP3B

Cover plate for two 2P QOU circuit breakers

1
40

QOUCP4 OBS

QOUCP4B

Cover plate for three 2P QOU circuit breakers

1
40

QOUCP6 OBS

QOUCP6B

Field-installable ring tongue terminal adaptor

1

80

QOURT

QOURTB

Quick connector end connection wiring

1
40

QOUEC

QOUECB

Quick connector forward or reverse wiring

1
40

QOUFR OBS

QOUFRB

1P QOU mounting foot

1
80

QOUMF1 [1]

QOUMF1B [1]

2P QOU mounting foot

1
40

QOUMF2 [1]

QOUMF2B [1]

3P QOU mounting foot

1
24

QOUMF3 OBS

QOUMF3B [1]

Tapped mounting foot for QOU, 1P and 2P 10–70 A, 3P 10–60 A

   

   Packaged with circuit breaker

 

Suffix -3100

   Individually packaged

1

QOUMFS1

   Bulk packed

80

QOUMFS1B OBS

Mechanical interlock attachment: Used to interlock two circuit breakers mounted
side-by-side so that only one circuit breaker can be ON at a time. A 1P or 2P circuit breaker can be mounted on the left and interlocked with a 2P or 3P circuit breaker on the right.

1

QOU2DTILA [2]

OBS This product is obsolete.

QOUQ Low Ampere Circuit Breakers


QOUQ low ampere circuit breakers with four-point quick-connect terminals are provided with permanent factory-installed terminals which are affixed to the Load or OFF end of the circuit breaker. This special terminal will accommodate up to four 1/4-inch insulated female quick connect wire terminations. Total ampacity of these connections must not exceed the rating of the circuit breaker.

QOUQ Four-Point Quick-Connect Terminals

 

Poles

Order Qty.

Cat. No.

Four-Point Quick-Connect Terminals

1

1

Change QOU to QOUQ

2

1

3

1

The QOU uses the same electrical accessories as the QO. See the QO information for available electrical accessories.

Footnotes

  1. For use on low and high ampere QOU.
  2. 10–70 A 1P and 2P, 10–60 A 3P.
Feedback