C60H-DC Circuit Breakers

Class 860 / Refer to Catalog LVCATM9OEM_EN

Multi9 C60H-DC Miniature Circuit Breakers for DC Circuits

UL1077, IEC/EN 60947-2, GB14048.2
Multi9 Miniature Circuit Breakers

C60H-DC circuit breakers are multi–standard miniature circuit beakers and supplementary protection as defined by UL1077, dedicated to direct current applications. They combine the following functions:

  • circuit protection against short-circuit curves

  • circuit protection against overload currents

  • tripping and fault indication by the addition of auxiliary accessories

Number of 18 mm (0.71 in.) Poles

Rating (A)
25°C/77°F

Breaking capacity (kA rms)

AIR
UL 1077SA C22.2 No 5

Icu
IEC 60947-2

Voltage (Ue)

12–250 Vdc

110 Vdc

220 Vdc

250 Vdc

1P

0.5 to 63

5

20

10

6

Voltage (Ue)

12–250 Vdc

220 Vdc

440 Vdc

500 Vdc

2

0.5 to 63

5

20

10

6

C60H-DC 1P

C60H-DC 2P

Feedback