UL Listed 500 Vdc Circuit Breakers

Class 500, 600

PowerPacT 500 Vdc Circuit Breakers

Connection Diagram

Designed for use on ungrounded dc systems having a maximum short-circuit voltage of 500 Vdc or a maximum floating (unloaded) voltage of 600 Vdc. Suitable for use only with UPS (ungrounded uninterruptable power supplies systems).

This two-level voltage rating allows these circuit breakers to be applied to battery sources having a short-circuit availability of 20,000 amperes or 50,000 amperes for PowerPacT H-, J-, and L-frame DC circuit breakers at 500 Vdc. IEC 500 Vdc rating is available on PowerPacT J-frame circuit breakers.

PowerPacT H-frame DC circuit breakers have a fixed magnetic trip system. PowerPacT J- and L-frame DC circuit breakers are provided with an adjustable magnetic trip that is readily accessible by means of a single adjustment on the face of the circuit breaker.

PowerPacT H- and J-frame circuit breakers are UL Listed for the interrupting ratings shown only if applied with three poles connected in series (series connection is external to circuit breaker). (See figure for example of diagram.)

PowerPacT L-frame circuit breakers are UL Listed for the interrupting ratings shown with two or three poles connected in series (series connection is external to circuit breaker).

note

Due to external series connection, I-Line™ circuit breakers are not available for this application.

500 Vdc Termination Options

Termination Letter

Termination Option

F

No Lugs (bus bar connection)

L

Lugs Both Ends

S

Rear Connection

JGL37125D81–Place termination letter in third block of circuit breaker catalog number.

500 Vdc Molded Case Circuit Breakers

Ampere Rating

Circuit Breaker
Cat. No.

Fixed Magnetic Trip —DC Amperes

Adjustable Magnetic Trip Range—DC Amperes [1]

Interrupting Rating
@ 500 Vdc

Low

High

30 A

HGL37030D87

450

20 k AIR

50 A

HGL37050D87

450

70 A

HGL37070D87

450

100 A

JGL37100D81

400

600

20 k AIR

125 A

JGL37125D81

400

600

150 A

JGL37150D81

400

600

175 A

JGL37175D81

400

600

200 A

JGL37200D82

500

850

225 A

JGL37225D82

500

850

250 A

JGL37250D82

500

850

20 k AIR

300 A

LGL37030D27

750

1500

20 k AIR

350 A

LGL37035D29

875

1750

400 A

LGL37040D30

1000

2000

450 A

LGL37045D31

1125

2250

500 A

LGL37050D32

1250

2500

600 A

LGL37060D33

1500

3000

700 A

LGL47070D35

1750

3500

800 A

LGL47080D36

2000

4000

900 A

LGL47090D86

2250

4500

1000 A

LGL47100D40

2500

5000

1200 A

LGL47120D42

3000

6000

30A

HLL37030D87

450

50 k AIR

50A

HLL37050D87

450

70A

HLL37070D87

450

100A

JLL37100D81

400

600

50 k AIR

125A

JLL37125D81

400

600

150A

JLL37150D81

400

600

175A

JLL37175D81

400

600

200A

JLL37200D82

500

850

225A

JLL37225D82

500

850

250A

JLL37250D82

500

850

300A

LLL37030D27

750

1500

50 k AIR

350A

LLL37035D29

875

1750

400A

LLL37040D30

1000

200

450 A

LLL36045D31

1125

2250

500 A

LLL37050D32

1250

2500

600 A

LLL37060D33

1500

3000

700 A

LLL47070D35

1750

3500

800 A

LLL47080D36

2000

4000

900 A

LLL47090D86

2250

4500

1000 A

LLL47100D40

2500

5000

1200 A

LLL47120D42

3000

6000

Accessories see PowerPacT Accessories and Supplemental Digest Section 3

Optional Lugs see Mechanical Lugs and Supplemental Digest Section 3

Dimensions see Molded Case Circuit Breaker Dimensions and Supplemental Digest Section 3

Enclosures see Enclosure Accessories and Dimensions

Footnotes

  1. Magnetic trip tolerances are -20%/+30% from the nominal values shown.
Feedback