Terminal Nuts, Terminal Pads, Terminal Shields and Accessories
Class 612 / Refer to Catalog 0612CT0101
Terminal Accessories
H-Frame Lug with |
|
Control Wire Terminal for |
Terminal Nut Insert |
RLTB Terminal Pad Kit |
|
Terminal Nuts for Bus Bar Connection of B-, H- and J-Frame Circuit Breakers
|
Description |
Frame |
Tap |
Cat. No. |
Qty Per Kit |
|---|---|---|---|---|
|
B-Frame Terminal Nut Insert-Metric |
BD/BG/BJ (2P) |
M6 |
2 |
|
|
B-Frame Terminal Nut Insert-Metric |
BD/BG/BJ (3P) |
M6 |
3 |
|
|
H-Frame Terminal Nut Insert–English |
HD/HG/HJ/HL |
1/4-20 |
2 |
|
|
H-Frame Terminal Nut Insert–English |
HD/HG/HJ/HL |
1/4-20 |
3 |
|
|
H-Frame Terminal Nut Insert–Metric |
HD/HG/HJ/HL |
M6 |
2 |
|
|
J-Frame Terminal Nut Insert–English |
JD/JG/JJ/JL |
1/4-20 |
2 |
|
|
J-Frame Terminal Nut Insert–English |
JD/JG/JJ/JL |
1/4-20 |
3 |
|
|
J-Frame Terminal Nut Insert–Metric |
JD/JG/JJ/JL |
M8 |
2 |
|
|
Control Wire Terminal for H-Frame Terminal Nut |
HD/HG/HJ/HL |
— |
2 |
|
|
Control Wire Terminal for J-Frame Terminal Nut |
JD/JG/JJ/JL |
— |
2 |
Bus Bar Connections Hardware for L-, M-, and P-Frame Circuit Breakers
|
Frame |
Description |
Term. No. |
Poles |
Cat. No. |
|---|---|---|---|---|
|
L-Frame |
Set of 4 terminal screws and washers for one side |
F |
4 |
|
|
M- and P-Frame |
Bus Connector Kit for one pole, one end |
— |
1 |
Terminal Pad Kits for R-Frame Circuit Breakers
|
R-Frame |
Terminal Pad Kit |
Field-Installable Kits |
||
|---|---|---|---|---|
|
Usage |
Lugs per Phase |
3P Kit (One End Only) Cat. No. |
4P Kit (One End Only) Cat. No. |
|
|
2500 A, 100% Rated[1] |
Required for cable or bus |
8 |
||
|
2500 A, Standard (80% Rated) |
Required for cable, optional for bus |
|||
|
All Other R-Frame Circuit Breakers |
Required for cable, optional for bus |
|||
|
For cable connection to RLTB, use AL2500RK lug. See Compression Lugs and Power Distribution Connectors (PDC). |
||||
H-Frame Short |
J-Frame Short |
Phase barrier or terminal |
R-Frame |
Terminal Shields and Phase Barriers
|
Used With |
Description |
Dimension B (in.) |
Cat. No. |
Qty Per Kit |
||||
|---|---|---|---|---|---|---|---|---|
|
H- and J-Frame Mechanical Lugs |
Short Lug Shield [2] |
Frame |
Max. Wire Size |
|||||
|
H-Frame 60 A |
3 AWG |
0.50 |
1 |
|||||
|
H-Frame 150 A |
3/0 AWG |
0.50 |
1 |
|||||
|
J-Frame |
350 kcmil |
0.24 |
1 |
|||||
|
B-, H- and J-Frame Power Distribution Connectors and Compression Lugs |
Compatible with: |
|||||||
|
PDC |
Compression Lugs |
|||||||
|
Aluminum |
Copper |
|||||||
|
B-Frame Long Lug Shield |
PDC3BD2 |
LV426988 |
LV426986 |
1.9 |
LV426911 (2P) LV426912 (3P) LV426913 (4P) |
1 |
||
|
PDC6BD6 |
LV426989 |
LV426987 |
||||||
|
H-Frame Long Lug Shield |
PDC6HD6 |
YA060HD |
CYA060HD |
2.24 |
1 |
|||
|
PDC3HD2 |
YA150HD |
CYA150HD |
||||||
|
J-Frame Long Lug Shield |
PDC6JD4 |
YA150JD |
CYA150JD |
1.68 |
1 |
|||
|
PDC3JD2 |
CYA250J3 |
|||||||
| L-Frame |
3P Short Terminal Shield |
LTSS3P |
1 |
|||||
|
3P Medium Terminal Shield |
LTSM3P |
1 |
||||||
|
3P Long Terminal Shield |
LTSL3P |
1 |
||||||
|
4P Medium Terminal Shield |
LTSM4P |
1 |
||||||
|
4P Long Terminal Shield |
LTSL4P |
1 |
||||||
|
M-, P-Frame |
Phase Barriers |
3 |
||||||
|
R-Frame |
||||||||