Enclosure Accessories and Dimensions

Class 610

Enclosure Accessories

Neutral Kit Terminal Data

Neutral Kit Catalog Number

Terminal Lug Data -Total Available (Line plus Load) AWG/kcmil AL/CU

All Copper Neutral Terminal Lug Data -Total Available (Line plus Load) AWG/kcmil

100SNA

(2) 14–1/0 Cu or
(2) 12–1/0 Al plus (1) 14–4 Cu

SN100FA

(4) 14–1/0 Cu or
(4) 12–1/0 Al

SN225KA

(2) 4–300 Al/Cu plus (2) 14–1/0 Al/Cu

225SNA

(4) 6–350 Al/Cu

400SN

(2) 1–600 or
(4) 1–250 Al/Cu, plus (2) 4–300 Al/Cu

SN400LA

(2) 1–600 or
(4) 1–250 Al/Cu, plus (2) 4–300 Al/Cu

SN1000MA

(6) 3/0–500 Al/Cu, plus (1) 1–4/0 Al/Cu

SNC400LX

(2) 2–-600 Cu, plus (2) 6–250 Cu

SNC800LX

(4) 2–600 Cu, plus (1) 2–4/0 Cu

AL800SN

(6) 3/0–500 Al/Cu, plus (2) 6–250 Al/Cu

SN1200

(8) 3/0–750 Al/Cu, plus (2) 6–350 Al/Cu

S33576MK

(8) 3/0–500 Al/Cu, plus (2) 4–300 Al/Cu

Service Ground Kit Terminal Data

Service Ground Kit Catalog Number

Terminal Data
AWG/kcmil

Lugs Per Kit

PKOGTA2

10–2/0 Cu or 6–2/0 Al

2

PKOGTH150

14–2 Al/Cu

2

PKOGTJ250

6–300 Al/Cu

2

PKOGTA4

6–250 Al/Cu

4



Terminal Shields for Service Entrance Applications
– Can be applied as line side barriers in service entrance applications
– Will fit on top or bottom of the circuit breaker

J-Frame Short
Lug Shield

Terminal Shields

Frame

2P

3P

PowerPacT Q

QSB2

QSB3

PowerPacT H (3 AWG Max. Wire Size)

S37446

PowerPacT H (3/0 Max. Wire Size)

S37447

PowerPacT J

S37448

PowerPacT M

MGJTC

PowerPacT P

PA12TC

LA/LH

LAHTC


See Supplemental Digest Section 3 for special options for enclosures:

  • Stainless steel fronts

  • Pilot lights, push buttons

  • Lock-on SPL0

  • Key interlock systems

  • Legend plates

Enclosure Dimensions

NEMA Type 1

NEMA Type 3R
(Uses side hinge cover)

NEMA Type 7, Type 9

NEMA Type 4, 4X, 5, 12, 12K

Dimensions

Cat. No.

Approximate Dimension

Series

H

W

D

in.

mm

in.

mm

in.

mm

B125F

A01

19.5

495

9.88

251

4.13

105

B125S

A01

18.13

461

8.63

219

4.13

105

B125FSS

A01

19.5

495

9.88

251

4.13

105

B125RB

A01

18.0

457

8.88

226

4.88

124

B125DS

A01

19.5

495

9.13

232

4.88

124

B125SS

A01

19.5

495

9.13

232

4.88

124

B125A

A01

19.5

495

9.13

232

4.88

124

B125AWK

A01

19.5

495

9.13

232

4.88

124

B125AWKMC

A01

19.5

495

9.13

232

4.88

124

HD100S

A01

17.00

431.8

7.90

200.7

4.75

120.7

H150F

A01

32.40

823

15.40

391

6.00

152

H150R

A01

31.05

789

14.47

368

6.28

160

H150S

A01

31.36

797

14.36

365

6.00

152

J250F

A01

32.40

823

15.40

391

6.00

152

J250R

A01

31.05

789

14.47

368

6.28

160

J250S

A01

31.36

797

14.36

365

6.00

152

J250DS

A01

32.26

819

9.72

247

7.94

202

J250SS

A01

32.26

819

9.72

247

7.94

202

J250AWK

A01

32.26

819

9.72

247

7.94

202

JD250S

A01

26.40

670.6

8.90

226.1

5.50

139.7

J225X

A01

22.70

577

10.93

278

7.70

196

J225Y

A01

22.70

577

10.93

278

7.70

196

L600AWK

A01

57.50

1461

20.38

518

8.25

210

L600AWKVW

A01

57.50

1461

20.38

518

8.25

210

L600AWKMC

A01

57.50

1461

20.38

518

8.25

210

L1200S

A01

51.88

1818

20.25

514

7.75

197

LA400AWK

E05

42.25

1073

13.75

349

7.25

184

LA400DS

E05

42.25

1073

13.75

349

7.25

184

LA400F

E03

45.63

1159

16.50

419

6.50

165

LA400R

E03

44.00

1118

15.38

391

7.88

200

LA400S

E03

44.50

1130

15.38

391

6.50

165

LA400LS

A01

27.40

696.0

15.40

391.2

6.625

168.3

M800S

A01

40-3/8

1025.52

21

533.4

9-3/4

247.65

M800R

A01

40-3/8

1025.52

21

533.4

9-3/4

247.65

M800DS

A01

40-7/8

1036.96

20-3/4

527.05

9-1/2

241.3

M800SS

A01

40-7/8

1036.96

20-3/4

527.05

9-1/2

241.3

M800AWK

A01

40-7/8

1036.96

20-3/4

527.05

9-1/2

241.3

P1200S

A01

52-1/8

1323.98

21

533.4

9-3/4

247.65

P1200R

A01

52-1/8

1323.98

21

533.4

9-3/4

247.65

P1200AWK

A01

53

1346.20

20-3/4

527.05

9-1/2

241.3

Q22200NRB

E05

23.38

594

7.63

194

4.75

121

Q22200NS

E05

23.13

588

7.63

194

4.25 

108

Q23225NF

E05

26.25

667

 9.88

251

4.75

121

Q23225NRB

E05

26.25

667

9.88

251

5.50

140

Q23225NS

E05

26.25

667

9.88

251

4.75

121

Feedback