Locks, Installation Accessories, and Rear Connections

Class 612 / Refer to Catalog 0612CT0101

Locks, Installation Accessories, and Rear Connectors


               

Removable Padlock Attachment

Fixed Padlock Attachment

Interlocking with Toggle Control

Locks, Interlocking

Device

Description

B- Frame

H- and J- Frame

Q- Frame

L- Frame

M- and P- Frame

R- Frame

Factory-Installed
Cat. No. Suffix

Field-Installable
Cat. No.

Factory-Installed
Cat. No. Suffix

Field-Installable
Cat. No.

Factory-Installed
Cat. No. Suffix

Field-Installed
Cat. No.

Field-Installable
Cat. No.

Factory-Installed
Cat. No. Suffix

Field-Installable
Cat. No.[1]

Factory-Installed
Cat. No. Suffix

Field-Installable
Cat. No.

Handle
Padlocking
Device

Removable (lock OFF only)

S29370

S29370

 

S29370

S44936

S33996

Fixed (lock OFF or ON)

YP

LV426905

LV426907
(I-Line)

YP

HJPA

YP

QBPA

S32631

YP

S32631

YP

S32631

Fixed (lock OFF only)[2]

YQ

LV426906

LV426908
(I-Line)

YQ

HJPAF

YQ

QBPAF

NJPAF

YQ

MPRPAF

YQ

MPRPAF

Fixed (lock OFF only)–2P

YQ

H2PHLA

YQ

Interlocking

(Not UL listed)

Mechanical for circuit breakers with rotary handles [3]

S29369

S32621

S33890

Mechanical for circuit breakers with toggles [3]

LV426909

S29354

QBMIK

S32614

Key Locking

Provision only, vertical mount, 1 or 2 locks

Kirk

JA

 

Provisions only, vertical mounting one key interlock including padlock provision, open position only.

Kirk

JE [4][5]

JE [5]

Provision only, horizontal mount

1 lock, M- and P-frame

1 or 2 locks, R-frame

Kirk

JK

JK

Ronis

JB

Profalux

JD

Provision and 1 lock, vertical mount

Kirk

JG

Provision and 1 lock, horizontal mount

Kirk

JL

JL

Ronis

JC

Profalux

JF

Provision and 2 locks keyed alike

Kirk

JN

JN

Provision and 2 locks keyed differently

Kirk

JP

JP

Phase Barriers

Handle Rubber
Boot

DIN Rail Mounting Kit

Front Panel Escutcheons

Visi-Trip H-, J- Frame

Visi-Trip L- Frame

Installation Accessories for B-, H-, J-, and L- Frame Circuit Breakers

Description

Field-Installable Cat. No.

B-Frame

H- and J- Frame

L- Frame

Front Panel Escutcheon for Toggle Breakers

S29315

32556

Front Panel Escutcheon for Rotary Handle, Motor Operator, or extended escutcheon

S29317

S32558

Phase Barriers (set of 6)

LV426920

S29329

32570

Handle Rubber Boot [6]

S29319

S32560

Sealing Accessories (for front cover screws)

S29375

S29375

S29375

DIN rail mounting kit (requires 15 mm depth on a 35 mm DIN rail) [6]

Standard

S29305

DIN rail adapter

Standard

Handle Extensions (set of 5)

S29313

S432553

Rear Insulation Kit (2P)

LV426921

Rear Insulation Kit (3P)

LV426922

Rear Insulation Kit (4P)

LV426923

Terminal Extensions-Spreaders (3P)

LV426940

Terminal Extensions-Spreaders (4P)

LV426941

5 N-m Torque Limiting Bit, Set of 6

LV426992

5 N-m Torque Limiting Bit, Set of 8

LV426993

9 N-m Torque Limiting Bit, Set of 6

LV426990

9 N-m Torque Limiting Bit, Set of 8

LV426991

Visi-Trip qty 1

 

VTRIPHJ

VTRIPL

Visi-Trip qty 5

 

VTRIPHJ05

VTRIPL05

Visi-Trip qty 10

 

VTRIPHJ10

VTRIPL10

Door Escutcheon

Terminal Covers

Installation Accessories for M-, P-, and R-Frame Circuit Breakers

Description

Frame

Field-Installable
Cat. No.

Door Escutcheon

Accessory Cover

M-, P-Frame

S33718

R-Frame

S33929

Toggle Handle

M-, P-Frame

S33717

Drawout

P-Frame

S33857

Terminal Covers

Short lug cover 3P

P-Frame

S33932

Short lug cover 4P

S33933

Long lug cover 3P

S33934

Long lug cover 4P

S33935

Replacement Handle

Standard

R-Frame

S33997

Standard Short

M-, P-Frame

S46998

Long

M-, P-Frame

S46996

H-, J-, and L-Frame Rear Connections

Device

Description

H-Frame

J-Frame

L-Frame

Poles

Factory-Installed Termination No.

Field-Installable
Cat. No.

Poles

Factory-Installed Termination No.

Field-Installable
Cat. No.

Poles

Factory-Installed Termination No.

Field-Installable
Cat. No.

Rear Connection

Mixed Rear
Connection Kit [7]

 

2

S

 

2

S

 

3

S

 

S32477

 

3

S

 

S37432

3

S

 

S37437

4

S

 

S32478

Consisting of:

Short rear connections
(set of 2)

2 or 3

2x

S37433

2 or 3

2x

S37438

3

2x

S432475

Long rear connections
(set of 2)

 

S37434

 

S37439 [8]

2x

S432476

Short terminal cover (3P)

3

 

S37436

3

 

S37440

3

2x

S32562

Short terminal cover (4P)

4

 

 

4

2x

S32563

Footnotes

  1. For Drawout breakers use only horizontal keylock. Not available for PowerPacT P with motor operator.
  2. Not available on HD and HG 2P modules.
  3. Not available in M frame or HD and HG 2P modules.
  4. Not available on M-frame.
  5. Not available on I-Line.
  6. Not available in HD and HG 2P modules.
  7. Kit contains 4 short rear connections, 2 long rear connections (4 long rear connections for 4P), hardware, and 2 terminal covers.
  8. For use with 3P circuit breakers only.
Feedback