PowerPacT Automatic Switches
Class 600
PowerPacT Automatic Switches
Automatic molded case switches open instantaneously at a factory
preset magnetic trip point. Calibrated to protect only the molded
case switch itself, when it is subjected to high fault currents. The
trip point is nonadjustable and provides no overload or low level
fault protection.
-
PowerPacT™ H-, J-, and L-frame automatic switches are available in unit mount, I-Line™, plug-in and drawout versions.
-
Accept the same lugs and accessories as equivalent thermal-magnetic circuit breakers[1].
-
May be interlocked with another switch or circuit breaker to form a source-changeover system
-
UL Listed per UL 489 and CSA Certified.
PowerPacT™ B-Frame Automatic Molded Case Switches, 600 Vac
|
Circuit Breaker |
Poles |
Ampere Rating |
D Withstand |
G Withstand |
J Withstand |
Terminal |
Wire Range |
|||
|---|---|---|---|---|---|---|---|---|---|---|
|
Cat. No. |
Trip Point |
Cat. No. |
Trip Point |
Cat. No. |
Trip Point |
|||||
|
B-Frame |
2 [2] |
125 A |
1625 A |
1625 A |
1625 A |
LV426973 |
14–2/0 AWG Cu |
|||
|
3 |
125 A |
1625 A |
1625 A |
1625 A |
LV426974 |
14–2/0 AWG Cu |
||||
H-, J-, and L-Frame PowerPacT™ Automatic Molded Case Switches, 600 Vac
|
Circuit Breaker |
Poles |
Ampere Rating |
G Withstand |
L Withstand |
R Withstand |
Terminal |
Wire Range |
|||
|---|---|---|---|---|---|---|---|---|---|---|
|
Cat. No. |
Trip Point |
Cat. No. |
Trip Point |
Cat. No. |
Trip Point |
|||||
|
H-Frame J-Frame |
2 |
150 A |
2250 A |
2250 A |
— |
— |
AL150HD |
14 AWG–3/0 AWG Al/Cu |
||
|
175 A |
3125 A |
3125 A |
— |
— |
AL175JD |
4–4/0 AWG Al/Cu |
||||
|
250 A |
3125 A |
3125 A |
— |
— |
AL250JD |
3/0 AWG–350 kcmil Al/Cu |
||||
|
3 |
150 A |
2250 A |
2250 A |
— |
— |
AL150HD |
14 AWG–3/0 AWG Al/Cu |
|||
|
175 A |
3125 A |
3125 A |
3125 A |
AL175JD |
4–4/0 AWG Al/Cu |
|||||
|
250 A |
3125 A |
3125 A |
3125 A |
AL250JD |
3/0 AWG–350 kcmil Al/Cu |
|||||
|
L-Frame |
3 |
400 A |
4800 A |
4800 A |
4800 A |
AL150HD |
AL600LS52K3 (2) 2/0 AWG–500 kcmil Al/Cu |
|||
|
600 A |
6600A |
6600 A |
6600 A |
AL250JD |
||||||
|
4 |
400 A |
4800 A |
4800 A |
4800 A |
AL150HD |
AL600LS52K4 (2) 2/0 AWG–500 kcmil Al/Cu |
||||
|
600 A |
6600A |
6600 A |
6600 A |
AL250JD |
||||||
P-Frame and R-Frame PowerPacT™ Automatic Molded Case Switches [3], 600 Vac
|
Frame |
Poles |
Ampere Rating |
J Withstand |
K Withstand |
L Withstand |
Terminal |
Wire Range |
|||
|---|---|---|---|---|---|---|---|---|---|---|
|
Cat. No. |
Trip Point |
Cat. No. |
Trip Point |
Cat. No. |
Trip Point |
|||||
|
M |
2 |
800 A |
10 kA |
— |
— |
— |
— |
AL800M23K |
(3) 3/0
AWG–500 kcmil |
|
|
3 |
800 A |
10 kA |
— |
— |
— |
— |
AL800M23K |
(3) 3/0
AWG–500 kcmil |
||
|
P |
2 |
600 A |
10 kA |
24 kA |
10 kA |
AL800M23K |
(3) 3/0
AWG–500 kcmil |
|||
|
800 A |
10 kA |
24 kA |
10 kA |
|||||||
|
1000 A |
10 kA |
24 kA |
10 kA |
AL1200P25K |
(4) 3/0
AWG–500 kcmil |
|||||
|
1200 A |
10 kA |
24 kA |
10 kA |
|||||||
|
3 |
600 A |
10 kA |
24 kA |
10 kA |
AL800M23K |
(3) 3/0
AWG–500 kcmil |
||||
|
800 A |
10 kA |
24 kA |
10 kA |
|||||||
|
1000 A |
10 kA |
24 kA |
10 kA |
AL1200P25K |
(4) 3/0
AWG–500 kcmil |
|||||
|
1200 A |
10 kA |
24 kA |
10 kA |
|||||||
|
R |
2 |
1200 A |
— |
— |
57 kA |
48 kA |
R-frame circuit breakers can be For cable connections, RLTB kit or For all others, see Terminal Accessories. |
|||
|
1600 A |
— |
— |
57 kA |
48 kA |
||||||
|
2000 A |
— |
— |
57 kA |
48 kA |
||||||
|
2500 A |
— |
— |
57 kA |
48 kA |
||||||
|
3 |
1200 A |
— |
— |
57 kA |
48 kA |
|||||
|
1600 A |
— |
— |
57 kA |
48 kA |
||||||
|
2000 A |
— |
— |
57 kA |
48 kA |
||||||
|
2500 A |
— |
— |
57 kA |
48 kA |
||||||
|
Accessories see PowerPacT™ Circuit Breaker Accessories and Supplemental Digest Section 3 |
|
Optional Lugs see Mechanical Lugs and Supplemental Digest Section 3 |
|
Dimensions see Miniature and Molded Case Circuit Breaker Dimensions and Molded Case Circuit Breaker Dimensions |
|
Enclosures see Enclosures |
Q-Frame (240 Vac) PowerPacT™ Automatic Molded Case Switches
|
Circuit Breaker |
Poles |
Ampere Rating |
J Withstand |
Wire Range |
|
|---|---|---|---|---|---|
|
Cat. No. |
Trip Point |
||||
|
Q-Frame [5] |
2 |
225 A |
4500 A |
4 AWG–300 kcmil |
|
|
3 |
225 A |
4500 A |
|||
_3P_SWITCH%20_DD00721457.png)
%20long_3P_400-600A_Switch_DD00721456.png)