Compression Lugs and Power Distribution Connectors (PDC)
Class 612 / Refer to Catalog 0612CT0101
Compression Lugs
J-Frame Compression Lug |
P-Frame Compression Lug Kit |
R-Frame Compression Lug Kit |
A = Crimp lugs or PDC connectors extension past end of circuit breaker |
Compression Lug Kits for PowerPacT™ Circuit Breakers
|
Description |
Circuit Breaker Type |
Ampere Rating |
System Range |
Mounting Type |
Dimension A |
Max. Lugs per Terminal |
Cat. No. |
Qty. |
|---|---|---|---|---|---|---|---|---|
|
Compression Lug Kits for B-Frame Circuit Breakers |
||||||||
|
Aluminum Compression |
B-frame |
125 A |
8-1/0 AWG Al or Cu |
Unit/I-line [1] |
1.3 |
1 |
2 |
|
|
125 A |
8-1/0 AWG Al or Cu |
1.3 |
1 |
3 |
||||
|
Copper Compression |
B-frame |
125 A |
6-1/0 AWG Cu |
1.4 |
1 |
2 |
||
|
125 A |
6-1/0 AWG Cu |
1.4 |
1 |
3 |
||||
|
Compression Lug Kits for H-Frame and J-Frame Circuit Breakers |
||||||||
|
Aluminum
Compression |
H-frame |
60 A |
6–2 AWG Al or Cu |
Unit/I-line [1] |
1.2 |
1 |
3 |
|
|
150 A |
1/0–4/0 AWG Al or Cu |
2.5 |
1 |
3 |
||||
|
J-frame |
150 A |
1–3/0 AWG Al or Cu |
1.2 |
1 |
3 |
|||
|
250 A |
3/0–350 kcmil Al or Cu |
2.5 |
1 |
3 |
||||
|
Copper
Compression |
H-frame |
60 A |
6–1/0 AWG Cu |
1.0 |
1 |
3 |
||
|
150 A |
4–2/0 AWG Cu |
1.2 |
1 |
3 |
||||
|
J-frame |
150 A |
6–1/0 AWG Cu |
0.7 |
1 |
3 |
|||
|
250 A |
2/0–300 kcmil Cu |
1.1 |
1 |
3 |
||||
|
Compression Lug Kits for L-Frame Circuit Breakers |
||||||||
|
Aluminum
Compression |
L-frame |
250 A |
4-300 kcmil Al/Cu |
Unit/I-line [1] |
1.2 |
1 |
3 |
|
|
400 A |
4-300 kcmil Al/Cu |
2.5 |
2 |
6 |
||||
|
250 A |
2/0-500 kcmil Al/Cu |
1 |
3 |
|||||
|
600 A |
2/0-500 kcmil Al/Cu |
2 |
6 |
|||||
|
400 A |
500-750 kcmil Al 500 kcmil Cu |
1 |
3 |
|||||
|
250 A |
4-300 kcmil Al/Cu |
1 |
4 |
|||||
|
400 A |
4-300 kcmil Al/Cu |
2 |
8 |
|||||
|
250 A |
2/0-500 kcmil Al/Cu |
1 |
4 |
|||||
|
600 A |
2/0-500 kcmil Al/Cu |
1.2 |
2 |
8 |
||||
|
400 A |
500-750 kcmil Al 500 kcmil Cu |
2.5 |
1 |
4 |
||||
|
Copper
Compression |
L-frame |
250 A |
2/0-300 kcmil Cu |
Unit/I-line [1] |
1.2 |
1 |
3 |
|
|
400 A |
2/0-300 kcmil Cu |
2.5 |
2 |
6 |
||||
|
250 A |
250-500 kcmil Cu |
1 |
3 |
|||||
|
600 A |
250-500 kcmil Cu |
2 |
6 |
|||||
|
250 A |
2/0-300 kcmil Cu |
1 |
4 |
|||||
|
400 A |
2/0-300 kcmil Cu |
2 |
8 |
|||||
|
250 A |
250-500 kcmil Cu |
1 |
4 |
|||||
|
600 A |
250-500 kcmil Cu |
2 |
8 |
|||||
|
Compression Lug Kits for M-Frame, P-Frame, and R-Frame Circuit Breakers |
||||||||
|
Aluminum
Compression |
M-, P-frame |
250 A |
2/0-300 kcmil |
Unit/I-line [1] |
3.7 |
2 |
1 |
|
|
300 A |
4/0-500 kcmil |
3.9 |
2 |
1 |
||||
|
400 A |
2/0-300 kcmil |
4.3 |
2 |
2 |
||||
|
400 A |
500-750 kcmil Al, 500 kcmil Cu |
3.7 |
2 |
1 |
||||
|
600 A |
4/0-500 kcmil |
3.9 |
2 |
2 |
||||
|
800 A |
500-750 kcmil Al, 500 kcmil Cu |
4.3 |
2 |
2 |
||||
|
R-frame [2] |
1200 A |
2/0-300 kcmil |
I-line [1] |
3.8 |
4 |
4 |
||
|
1200 A |
4/0-500 kcmil |
4.0 |
4 |
4 |
||||
|
1200 A |
500-750 kcmil Al, 500 kcmil Cu |
4.4 |
4 |
4 |
||||
|
2000 A |
2/0-300 kcmil |
Unit [1] |
— [2] |
8 |
2 |
|||
|
2000 A |
4/0-500 kcmil |
— [2] |
8 |
2 |
||||
|
2500 A |
500-750 kcmil |
— [2] |
8 |
2 |
||||
|
Copper Compression |
M-, P-frame |
400 A |
4/0-500 kcmil |
Unit [1] |
3.3 |
2 |
1 |
|
|
600 A |
4/0-500 kcmil |
3.3 |
2 |
2 |
||||
|
800 A |
500-750 kcmil |
3.6 |
2 |
2 |
||||
|
R-frame |
1200 A |
4/0-500 kcmil |
I-Line [1] |
3.5 |
4 |
4 |
||
|
1200 A |
500-750 kcmil |
3.8 |
4 |
4 |
||||
Power Distribution Connectors
Power distribution connectors (PDCs) can be used for multiple load wire connections on one circuit breaker in place of standard distribution block to save space and time.
The connectors are attached to circuit breaker terminals equipped with separately provided terminal nut connectors. [3]
Applications:
-
For use on load end of circuit breaker only
-
For use in UL 508 Industrial Control applications
-
For use in UL 1995/CSA C22.2 No. 236 heating and cooling equipment
-
For copper wire only
Power Distribution Connectors for B-Frame, H-Frame, J-Frame and L-Frame Circuit Breakers [4]
|
Use with Circuit Breaker Type |
Ampere Rating |
(Wires Per Terminal) |
Dimension A (in.) |
Cat. No. |
Qty. |
Kit Contents |
|---|---|---|---|---|---|---|
|
BD, BG, BJ |
125 A |
(3) 14 - 2 AWG |
1.2 |
3 |
Mounting hardware, lugs |
|
|
125 A |
(6) 14 - 6 AWG |
1 |
3 |
|||
|
HD, HG, HJ, HL[5] |
15–150 A |
(6) 14–6 AWG Cu |
1.0 |
3 |
Mounting hardware, lugs, special purpose label and instructions |
|
|
15–150 A |
(3) 14–2 AWG Cu |
1.2 |
3 |
|||
|
JD, JG, JJ, JL [5] |
150–250 A |
(6) 14–4 AWG Cu |
1.0 |
3 |
||
|
150–250 A |
(2) 14–1 AWG and |
1.5 |
3 |
|||
|
LD, LG, LJ, LL[6] |
150–600 A |
(3) 14–1 AWG and |
1.28 |
3 |
Mounting hardware, lugs, special purpose label, Medium Terminal Shield and instructions |
|
|
150–600 A |
(12) 14–4 AWG |
1.31 |
3 |
Mounting hardware, lugs, special purpose label, Long Terminal Shield and instructions |
Power Distribution Connectors for M-Frame and P-Frame Circuit Breakers [4]
|
Ampere Rating |
(Wires Per Terminal) |
Cat. No. |
Qty Per Kit |
Kit Contents |
|
|---|---|---|---|---|---|
|
Use for multiple load connections on one circuit breaker in place of standard distribution block to save space and time. • Use on load end of circuit breaker only • Use in UL508 Industrial Control applications only. • Use in UL1995/CSA C22.2 No. 236 heating and cooling equipment. • For Cu wire only. |
250–1200 A |
(6) 12–2/0 AWG Cu |
3 |
Mounting hardware, lugs, special purpose label and instructions |
|
|
(6) 12–2/0 AWG Cu |
4 |
Mounting hardware, lugs, special purpose label and instructions |
|||
|
250–1200 A |
(12) 10–4 AWG Cu |
3 |
Mounting hardware, lugs, special purpose label and instructions |
||
|
4 |
Mounting hardware, lugs, special purpose label and instructions |