MasterPacT™ MTZ Circuit Breakers

Class 0614 / Refer to Catalog 0614CT1701

MasterPacT MTZ Circuit Breakers

MasterPacT MTZ2
800–4000 A

MasterPacT MTZ continues the performance and reliability of the MasterPacT line.

MasterPacT MTZ circuit breakers bring innovation and upgradability throughout the entire lifecycle, for improved power uptime, business performance, and cost control.

  • Customize MicroLogic X control unit anytime

  • Purchase optional Digital Modules for additional protection, measurement and maintenance & diagnostic

  • Easy installation using established architectures

  • Demonstrated compliance with standards

  • Smartphone connectivity for wireless alerts and maintenance

  • Built in power meter with Class 1 precision for smart energy metering

MasterPacT MTZ1 Circuit Breaker Ratings

Standard
Frame Rating
Interrupting Code

ANSI C37 Certified/
UL 1066 Listed

UL 489 Listed

800 A

800 A

1200 A

1600 A [1]

N1

N

H

L1

L

LF [2]

N

H

L1

L

LF [2]

N

H

L1

L

Interrupting Current
(kA RMS) 50/60 Hz

240 Vac

42

50

65

100

200

200

50

65

100

200

200

50

65

100

200

480 Vac

42

50

50

65

100

100

50

50

65

100

100

50

50

65

100

600 Vac

35

50

35

50

35

50

N/A

N/A

Short-time Withstand Current (kA RMS)

42

35

35

10

10

10

35

35

10

10

10

35

35

10

10

Built-in Instantaneous Override (kA RMS ±10%)

40

40

10

10

10

40

40

10

10

10

40

40

10

10

Close and latch rating (kA RMS)

40

25

25

10

10

10

25

25

10

10

10

25

25

10

10

Tested to show the arc flash hazard risk
category as referenced by NFPA70E

Yes

Yes

Breaking time

25–30 ms with no intentional delay

25–30 ms with no intentional delay (9 ms for L and LF)

Closing time

< 50 ms

Sensor Rating

600–1200 A

800–1600 A

400–800 A

400–800 A

Endurance Rating (C/O Cycles)
With No Maintenance

Mechanical

12,500

12,500

12,500

12,500

Electrical

2800

2800

2800

2800

MasterPacT MTZ2 and MTZ3 Circuit Breaker Ratings

Standard
Frame Rating
Interrupting Code

ANSI C37 Certified/UL 1066 Listed

UL 489 Listed

800–1600 A

2000 A

3200/4000 A [3]

4000/5000 A

800/1200/1600/2000 A

2500/3000 A

4000/5000/6000 A

N1

H1

H2

H3

L1 [2]

L1F [2]

H1

H2

H3

L1 [2]

L1F [2]

H1

H2

H3

L1 [2]

H2

H3

L1 [2]

N

H

L [2]

LF [2]

H

L [2]

H

L [2]

Interrupting Current
(kA RMS)
50/60 Hz

240 Vac

42

65

85

100

200

200

65

85

100

200

200

65

85

100

200

85

100

200

65

100

200

200

100

200

100

200

480 Vac

42

65

85

100

200

200

65

85

100

200

200

65

85

100

200

85

100

200

65

100

150

150

100

150

100

150

600 Vac

42

65

85

85

130

130

65

85

85

130

130

65

85

85

130

85

85

130

50

85

100

100

85

100

85

100

Short-time Withstand Current (kA RMS)

42

65

85

85

30

22

65

85

85

30

22

65

85

85

100

85

85

100

42

65

30 [4]

22

65

65

85

100

Built-in Instantaneous Override
(kA RMS ±10%)

35

35

35

85

35

24

85

35

24

85

117

117

40

40

35 [4]

24

65

65

75

75

Close and latch rating (kA RMS)

42

65

40

40

25

22

65

40

40

25

22

65

40

40

40

85

75

40

40

40

25 [5]

22

40

40

40

40

Tested to show arc flash hazard risk category as referenced by NFPA70E

Yes

Yes

Yes

Breaking time

25–30 ms with no intentional delay (9 ms for L1, L1F, L and LF)

Closing time

70 ms

Sensor Rating (A)

400–800

800–1600

1000–2000

1600–3200

2000–4000

2500–5000

400–800

600–1200

800–1600

1000–2000

1200–2500

1600–3000

2000–4000

2500–5000

3000–6000

Endurance Rating (C/O Cycles)
With No Maintenance

Mech.

12,500

10,000

10,000

5k

5,000

12,500 [6]

10,000

5,000

Elec.

2800

1,000

1,000

1k

1,000

2800 [6]

1,000

1,000

MicroLogic X Control Unit for MasterPacT MTZ Circuit Breakers

The MicroLogic X control unit protection functions include overcurrent, short-circuit, and ground-fault protection. Along with the standard protection functions LI, LSI, and LSIG, new features enhance the overall performance of a system: dual settings, fine settings, fast tripping.

MicroLogic X measures electrical parameters of a power system: currents, voltages, frequency, power, energy, power factor, current and power demand. Min/Max and average values are calculated for most of the parameters.

MicroLogic X capability for maintenance & diagnostics simplifies circuit breaker service and operations. Relevant indicators and messages are powerful tools that can help the user scheduling both preventive and predictive maintenance, and device replacement.

MasterPacT MTZ Digital Modules Options for Advanced Functions

Optional Digital Modules can be purchased and downloaded to enhance the performance of MicroLogic X control units. They are dedicated to advanced protection, measurement, and maintenance &diagnostics, and are available through Go Digital on the Schneider Electric website.

Module (Available on the Schneider Electric GoDigital Website)

Part Number

Protection

ANSI 27/59—Under/Over Voltage Protection

Monitors the circuit breaker voltages and trips when the voltage exceeds the settings.

LV850012

ANSI 32P—Reverse Active Power Protection

Monitors the active power.

LV850011

ANSI 51N/51G—Ground-Fault Alarm

Provides an integrated ground fault alarm.

LV850007

ERMS—Energy Reducing Maintenance Settings

Used to lower the protection settings in order for the MasterPacT MTZ circuit breaker to trip faster, reducing arc energy.

LV850009

Metering

Energy per Phase Digital Module

Calculates and displays the active, reactive and apparent energy per phase of the power system and provides total active, reactive and apparent energy per phase.

LV850002

Individual Harmonics Analysis

Provide harmonics of voltage and current to the 40th harmonic.

LV850006

Maintenance & Diagnostic

Power Restoration Assistant,

Displays available circuit breaker information to help determine potential causes of an event and also provides guidance for potential solutions to restore power.

LV850004

MasterPacT Operation Assistant

Assists in closing or opening the circuit breaker remotely with Bluetooth by delivering applicable instructions.
Requires Comm & Diag accessories.

LV850005

Waveform Capture on Trip Event

Automatically logs five cycles of phase and neutral currents.

LV850003

Modbus Legacy Dataset

Allows easy integration in existing Modbus installations where modification of supervision software for MTZ circuit breakers is not desired.

LV850045


New generation MicroLogic X control units incorporate wireless technology (Bluetooth and NFC) that allows the transfer of a wide selection of critical information (protection, measurements, maintenance & diagnostics) to your mobile device, by means of the EcoStruxure Power Device App.

Alternatively, MasterPacT MTZ can be equipped with ETHERNET communication through either the IFE module or the new embedded EIFE that includes webpages. Modbus SL communication is available through the IFM interface module.

MicroLogic X Sensor Plugs

Sensor Plug

In (A)

Sensor Plug :

MTZ1-08
MTZ2-08

MTZ2-16

MTZ2-16

MTZ2-32

MTZ2-40

MTZ3–32

MTZ3–40

MTZ3–50

MTZ3–60

MTZ3–63

400

LV847053SP

X

600

LV848823SP

X

630

LV833091SP

X

X

800

LV833092SP

X

X

1000

LV833093SP

X

X

1200

LV848824SP

X

X

1250

LV833094SP

X

X

1600

LV833095SP

X

X

X

2000

LV833982SP

X

X

X

X

X

X

X

X

2500

LV833983SP

X

X

X

X

X

X

X

3000

LV848825SP

X

X

X

X

X

X

X

3200

LV833984SP

X

X

X

X

X

X

X

3600

LV836390SP

X

X

X

X

X

X

4000

LV836391SP

X

X

X

X

X

X

2000

LV847821SP

X

X

2500

LV847822SP

X

X

X

3000

LV848826SP

X

X

X

X

3200

LV847823SP

X

X

X

X

X

3600

LV836391SP

X

X

X

X

4000

LV847824SP

X

X

X

X

5000

LV847825SP

X

X

X

6000

LV848827SP

X

X

6300

LV847826SP

X

Replacement Parts for MicroLogic X Control Units

Replacement Part

Part Number

MicroLogic X Embedded Display & Wireless Card

LV850054SP

Internal Battery

LV833593SP

Transparent Cover with No Access Holes to MicroLogic X Control Unit

LV839454SP

Transparent Cover with Access Holes to MicroLogic X Control Unit

LV839453SP

USB Cable (miniUSB/USB) for MicroLogic X Control Unit

LV850067SP

MasterPacT MTZ Accessories

Microswitch Type ON/OFF Indication Contacts (OF) (MTZ1)

Rotary Type ON/OFF Indication Contacts (OF) (MTZ2 and MTZ3)

Additional Overcurrent Trip Indication Contacts (SDE)

Combined Connected/Closed Contacts

Connected / Disconnected / Test Position
Cradle Switches
(CE, CD and CT)

M2C programmable contacts: circuit breaker internal relay with two contacts

ERMS switch module (ESM)

Ready-to-close contacts (PF)

Pushbutton locking (VBP) with padlock

Grounding Kit (KMT)

Transparent Cover for Escutcheon. (CCP)

Cover for Escutcheon. (CCP)

MasterPacT MTZ Circuit Breaker Accessories

Accessory

Circuit Breaker

Version

Fixed

Drawout

Connection

Horizontal and vertical rear connection

MTZ1/2/3

X

X

Front connection

MTZ1/2/3

X

X

Vertical-connection adapters

MTZ1

X

X

Cable-lug adapters

MTZ1

X

X

Spreaders

MTZ1

X

X

Disconnectable front connection adapter

MTZ2/3

X

Lugs for 240 mm2 or 300 mm2 cables

MTZ1

X

X

Interphase barriers

MTZ1/2/3

X

X

Arc chute cover (CC)

MTZ1

X

Brackets for mounting

MTZ2/3

X

Signalling

ON/OFF indication contacts (OF)

MTZ1/2/3

X

X

Fault-trip indication contact (SDE)

MTZ1/2/3

X

X

Combined connected/closed contacts (EF)

MTZ2/3

X

Cradle switches (CE, CD, CT)

MTZ1/2/3

X

Ready-to-close contact (PF)

MTZ1/2/3

X

X

ERMS switch module (ESM)

MTZ1/2/3

X

X

Mechanical operation counter (CDM)

MTZ1/2/3

X

X

Controlling

Diagnostic and communicating shunt close (XF diag&com)

MTZ1/2/3

X

X

Shunt close (XF)

MTZ1/2/3

X

X

Diagnostic and communicating shunt trip (MX diag&com)

MTZ1/2/3

X

X

Shunt trip (MX)

MTZ1/2/3

X

X

Diagnostic undervoltage release (MN diag)

MTZ1/2/3

X

X

Undervoltage release (MN)

MTZ1/2/3

X

X

Non-adjustable delay unit (R)

MTZ1/2/3

X

X

Adjustable delay unit (Rr)

MTZ1/2/3

X

X

Isolation module

MTZ1/2/3

X

X

Spring charging motor (MCH)

MTZ1/2/3

X

X

Electrical reset option (RES)

MTZ1/2/3

X

X

Automatic reset option (RAR)

MTZ1/2/3

X

X

Electrical closing pushbutton (BPFE)

MTZ1/2/3

X

X

Locking and Interlocking

ON/OFF pushbutton locking (VBP)

MTZ1/2/3

X

X

OFF position locking (VSPO-VCPO)

MTZ1/2/3

X

X

Cradle locking in disconnected position by padlock

MTZ1/2/3

X

Cradle locking in disconnected position: by keylock (VSPD)

MTZ1/2/3

X

Optional connected/disconnected/test position locking

MTZ1/2/3

X

Safety shutters (VO)

MTZ1/2/3

X

Shutter position indication and locking (VIVC)

MTZ2/3

X

Cable-type door interlock (IPA)

MTZ1/2/3

X

X

Door interlock (VPEC)

MTZ1/2/3

X

Racking interlock (VPOC)

MTZ1/2/3

X

Racking interlock between crank and OFF pushbutton (IBPO)

MTZ2/3

X

Cradle rejection kit

MTZ1/2/3

X

Circuit Protection

External sensor for ground-fault protection (ENCT)

MTZ1/2/3

X

X

External sensor for source ground-return (SGR) protection

MTZ1/2/3

X

X

Operation Protection

Automatic spring discharge before circuit breaker removal (DAE)

MTZ2/3

X

Grounding kit (KMT)

MTZ2/3

X

X

Mechanical Protection

Terminal cover (CB)

MTZ1/2/3

X

Escutcheon (CDP)

MTZ1/2/3

X

X

Blanking plate for escutcheon (OP)

MTZ1/2/3

X

X

Transparent cover for escutcheon (CP)

MTZ1/2/3

X

Power Supplies

Voltage power supply (VPS)

MTZ1/2/3

X

X

External 24 Vdc power supply module (AD)

MTZ1/2/3

X

X

Battery module (BAT)

MTZ1/2/3

X

X

Mobile Power Pack by APC

MTZ1/2/3

X

X

Spare internal battery

MTZ1/2/3

X

X

Communication Accessories

EIFE Embedded Ethernet Interface

IO Application Module

IFE Interface

IFE Switchboard Server

ZSI Interface Module

 

Monitoring and Control

Description

Catalog Number

Enerlin’X modules

EIFE Embedded Ethernet module full kit includes EIFE and EIFE cable; for MTZ1-drawout

LV851100SP

EIFE Embedded Ethernet module full kit includes EIFE actuators and EIFE cable; for MTZ2/3-drawout

LV851200SP

EIFE Embedded Ethernet stand-alone module; for MTZ1/2/3-drawout

LV851001SP

Ethernet interface LV breaker

LV434001

Ethernet interface for LV breakers and gateway

LV434002

I/O application module

LV434063

EIFE Cable; for MTZ1-drawout

LV851120SP

EIFE Cable; for MTZ2/3-drawout

LV851220SP

ULP port modules

ULP port - for MasterPacT MTZ1 - fixed

LV850063SP

ULP port - for MasterPacT MTZ1 - drawout

LV850064SP

ULP port - for MasterPacT MTZ2/3 - fixed

LV850061SP

ULP port - for MasterPacT MTZ2/3 - drawout

LV850062SP

Ethernet display module

Front display module FDM128

LV434128

ULP Wiring Accessories

5 RJ45 connectors female/female

TRV00870

10 ULP line terminators

TRV00880

10 RJ45/RJ45 male cord L = 0.3 m

TRV00803

10 RJ45/RJ45 male cord L = 0.6 m

TRV00806

5 RJ45/RJ45 male cord L = 1 m

TRV00810

5 RJ45/RJ45 male cord L = 2 m

TRV00820

5 RJ45/RJ45 male cord L = 3 m

TRV00830

1 RJ45/RJ45 male cord L = 5 m

TRV00850

ZSI Interface Module

Connects up to 15 PowerPacT H/J/L/P/R or MasterPacT MTZ/NT/NW Circuit Breakers or for applications requiring compliance with IEC and CENELEC HD 60364–4–41 or those requiring double insulation.

LV848892SP

Auxiliary, Alarm Contacts and Power Supply Catalog Numbers

Combined Contacts

Additional Overcurrent Trip Indication Contacts (SDE)

Microswitch Type ON/OFF Indication Contacts (OF) (MTZ1)

MasterPacT Electrical Closing Pushbutton (BPFE)

Auxiliary and Alarm Contacts, Programmable Contact Module, Electrical Close Pushbutton

Accessory

Catalog Number

MTZ1

MTZ2/MTZ3

1a/1b Form C Auxiliary Switch

LV847076SP

Low Level 1a/1b Form C Auxiliary Switch

LV847077SP

4a/4b Form C Auxiliary Switch (OF)

LV864922SP

1a/1b Form C Connected/Closed Switch (EF)

LV848477SP

Low Level 1a/1b Form C Connected/Closed Switch (EF)

LV848478SP

1a/1b Form C Second Trip Alarm Switch (SDE2) 

LV847915SP

LV847915SP

Low Level 1a/1b Form C Second Trip Alarm Switch

LV847916SP

LV847916SP

1a/1b Form C Ready-to-Close Switch (PF)

LV847080SP

LV847080SP

Low Level 1a/1b Form C Ready-to-Close Switch

LV847081SP

LV847081SP

Electrical Close Pushbutton (BPFE)

LV864917SP

LV848534SP

Cradle Position Switches (Cell Switches)

Description

Catalog Number

1a/1b Form C Connected/Test/Disconnected Switch

LV833170SP

Low Level 1a/1b Form C Connected/Test/Disconnected Switch

LV833171SP

1a Connected/Test/Disconnected Switch MTZ2-3 (Ring Tongue)

LV839289SP

1b Connected/Test/Disconnected Switch MTZ2-3 (Ring Tongue)

LV839290SP

Set of 3 Cell Switch Actuating Arms

LV848560SP

note

Auxiliary, alarm and status switches' terminal blocks need to be ordered separately, see Secondary Terminal Block Kits, below.

Secondary Terminal Block Kits

Description

Fixed MTZ1/2/3

Drawout MTZ1

Drawout Drawout MTZ2/3

Push-in Terminal kit (3 Wires)

LV847074SP

LV833098SP

LV847849SP

Push-in Terminal kit (6 Wires)

LV847075SP

LV833099SP

LV847850SP

Ring Tongue Kit 1a MTZ2-3

LV839296SP

Ring Tongue Kit 1b MTZ2-3

LV839297SP

Ring Tongue Kit 1a & 1b MTZ2-3

LV839298SP

Accessories for MicroLogic X Control Units

Description

Voltage

Catalog Number

External power supply module (AD)

24–30 Vdc

LV454440

48–60 Vdc

LV454441

100–125 Vdc

LV454442

110–130 Vdc

LV454443

200–240 Vdc

LV454444

Vigirex™ Ground-Fault Relay System

The Vigirex ground-fault relays, with associated sensors (current transformers), measure the residual current in an electrical installation to detect levels which may be damaging. When used for protection, they cause an associated circuit breaker or switch to interrupt the supply of power to the protected system. They may also be used for monitoring only, with output to an alarm. The product line includes fixed sensitivities from 30 mA to 1 A and adjustable sensitivities up to 30 A.

The Vigirex relays may be easily mounted on DIN rail or may be panel mounted in a meter cutout. Sensors for conductors range from a little more than an inch diameter toroids, to large rectangular sensors measuring 6 x 18 inches. The compact size of the relay and its sensor make it ideal for protection of OEM equipment as well as branch circuits.

RH99M

RH99P

Vigirex Ground-Fault Relays (UL 1053 Listed)

Model

Delay

Reset

Control Voltage

Sensitivity

Cat. No.

DIN Rail Mounted

RH10M

Instantaneous

Manual

12–24 Vac/12–48 Vdc

30 mA

56300

100 mA

56302

300 mA

56305

500 mA

56306

1 A

56307

110–130 Vac

30 mA

56320

100 mA

56322

300 mA

56325

500 mA

56326

1 A

56327

220–240 Vac

30 mA

56330

100 mA

56332

300 mA

56335

500 mA

56336

1 A

56337

RH21M

Instantaneous
or 60 msec
(2 settings)

Manual

12–24 Vac/12–48 Vdc

30 mA [7] or 300 mA
(2 settings)

56360

110–130 Vac

56362

220–240 Vac

56363

RH99M

Adjustable
(9 settings):

0, 0.06, 0.15,
0.23, 0.31, 0.5,
0.8, 1.0, 4.5 sec

Manual

12–24 Vac/12–48 Vdc

Adjustable,
(9 settings):

0.03 [7], 0.1, 0.3, 0.5, 1, 3, 5, 10, 30 A

56370TD

110–130 Vac

56372TD

220–240 Vac

56373TD

Automatic

12–24 Vac/12–48 Vdc

56390TD

110–130 Vac

56392TD

220–240 Vac

56393TD

Panel Mounted

RH10P

Instantaneous

Manual

12–24 Vac/12–48 Vdc

30 mA

56400

100 mA

56402

300 mA

56405

500 mA

56406

1 Amp

56407

110–130 Vac

30 mA

56420

100 mA

56422

300 mA

56425

500 mA

56426

1 Amp

56427

220–240 Vac

30 mA

56430

100 mA

56432

300 mA

56435

500 mA

56436

1 A

56437

RH21P

Instantaneous
or 60 msec
(2 settings)

Manual

12–24 Vac/12–48 Vdc

30 mA [7] or 300 mA
(2 settings)

56460

110–130 Vac

56462

220–240 Vac

56463

RH99P

Adjustable
(9 settings):

0, 0.06, 0.15,
0.23, 0.31, 0.5,
0.8, 1.0, 4.5 sec

Manual

12–24 Vac/12–48 Vdc

Adjustable
(9 settings):

0.03 [7], 0.1, 0.3, 0.5, 1, 3, 5, 10, 30 A

56470TD

110–130 Vac

56472TD

220–240 Vac

56473TD

Automatic

12–24 Vac/12–48 Vdc

56490TD

110–130 Vac

56492TD

220–240 Vac

56493TD

PA50

SA200

Sensors for Vigirex Ground-Fault Relays

Sensors

Type

Maximum
Current [8]

Inside Diameter

Cat. No.

in.

mm

Closed Toroids, Type A

TA30

65 A

1.18

30

50437

PA50

85 A

1.97

50

50438

IA80

160 A

3.15

80

50439

MA120

250 A

4.72

120

50440

SA200

400 A

7.87

200

50441

GA300

630 A

11.81

300

50442

Vigirex Sensor Iron Rings

(Optional)

TA30

65 A

0.79

20

56055

PA50

85 A

1.58

40

56056

IA80

160 A

2.76

70

56057

MA120

250 A

4.33

110

56058

Split toroids, Type TOA

TOA80

160 A

3.15

80

50420

TOA120

250 A

4.73

120

50421

Rectangular Sensors

280 x 115

1600 A

11.02 x 4.53

280 x 115

56053

470 x 160

3200 A

18.50 x 6.30

470 x 160

56054

Footnotes

  1. Fixed mounted only.
  2. Drawout mounted only.
  3. 4000 A standard width circuit breaker is not available in L1 interrupting rating code or drawout construction (fixed mounting only).
  4. 65 kA RMS for 2000 A.
  5. 40 kA RMS for 2000 A.
  6. For 2000 A N/H/L/LF devices, the endurance rating is 10,000 for mechanical and 1000 for electric.
  7. 30 mA is instantaneous only, except for RH99M and RH99P models. Their suffix TD indicates time delay at 30 mA. For models with no time delay (IEC compliant) consult catalog 0972CT0401.
  8. Use as a guideline for sizing wire through sensor.
Feedback