C60 Accessories

Class 860 / Refer to Catalog LVCATM9OEM_EN

Multi9 C60 Accessories

Ring Tongue
Terminal Kit

Spacer

C60 Padlock
Attachment

Heavy-Duty Padlock
Attachment

Rotary Handle

Front Mounting Kit for C60
1P, 2P, 3P, 4P
(1 per circuit breaker)

MGN26380 Locking
Device Left Side Mount

MGN26380 Locking
Device Right Side Mount

Multi-Pole
Front Mounting Kit

 

Electrical Accessories for C60 Circuit Breakers and Supplementary Protectors

Possible Combinations
Mounted to the left of the circuit breaker with a maximum width of 54 mm.

SD

Alarm Switch

 

OF

Auxiliary Switch

 

MX

Shunt trip + Aux Switch

 

MN

Undervoltage Release

 

C60

Multi9 C60 Electrical Accessories

Descriptions

Control Voltage

Width in 9 mm
Modules

C60 UL/IEC
Cat. No.

Vac

Vdc

OF Auxiliary Switch (1a1b)

12–277

12–125

1

M9A26924

SD Alarm Switch (1a1b)

12–277

12–125

1

M9A26927

MX Shunt Trip + OF Auxiliary Switch (1a1b)

24

24

2

M9A26948

48

48

2

M9A26947

110–240–277

125

2

M9A26946

MN Undervoltage Release

24

24

2

M9A27108

48

48

2

M9A26961

120

2

M9A27107

240

2

M9A26960

Multi9 GFP UL 1053 Listed
Ground Fault Protectors

120 to 480Y/277 Vac; 30, 100, and 300 mA; 2P and 4Ps.
See Multi 9 GFP Ground Fault Protectors
or Catalog LVCATM9OEM_EN

Multi9 C60 Mechanical Accessories

Descriptions

 

C60 Cat. No.

Ring tongue terminal kit for UL1077 C60

For one pole

M9A17400

Spacer for DIN rail, Not UL Recognized

9 mm wide

27062

Padlock Attachment (1 per for 1P, 2P, 3P or 4P)

2 per pack

26970

Heavy-duty Padlock Attachment for C60, Locks OFF only

2 per pack

M9PAF

Padlocking Device Left Side Mount, Locks OFF only [1]

1 per pack

MGN26380

Padlocking Device Right Side Mount, Locks OFF only [2]

MGN26381

Front Mounting Kit

1P

MG26983

2P

MG26984

3P

MG26985

4P

MG26989

Terminal Screw Shield (Not UL Recognized)

Bag of two
4P shields

26981

Terminal cover (Not UL Recognized)

1P

26975

2P

26976

3P

26975 +

26976

4P

26978

Rotary Handle for C60 (Non UL Recognized)

Operating Subassembly

2P/3P/4P

27046

Door Interlock Handle

27047

Fixed Handle (Front or Lateral)

27048

Multi-pole Front Mounting Kit

Rail Support (20 of 9 mm modules)

14211

Hinged Transparent Cover

14210

Footnotes

  1. Left-side mounted padlocking device cannot be used in conjunction with accessories SD, OF, MX or MN. Use right-side mounted padlocking device when accessories are required.
  2. Right-side mounted padlocking device cannot be used in conjunction with VIGI module. Use left-side mounted padlocking device when VIGI Module is required.
Feedback