P-Frame Circuit Breakers

Class 612 / Refer to Catalog 0612CT0101

PowerPacT P-Frame Molded Case Circuit Breakers (1200 A)

P-Frame 1200 A Unit-Mount

Electrically Operated P-Frame 800 A Unit-Mount

  • MicroLogic trip protection from 250 to 1200 A up to 600 Vac

  • 2-, 3- and 4-pole unit-mount construction

  • UL listed interrupting ratings from 35 kA to 100 kA at 480 Vac

  • Same dimensions, common mounting, bussing, cabling and door cut-out as PowerPacT M-frame circuit breakers

  • Standard (80%) and 100% rating

  • UL, CSA, NOM, IEC, CCC certified, and UKCA and CE marked for global acceptance

P-Frame Interrupting Ratings

Voltage

P-Frame Interrupting Rating

G

J

K

L

240 Vac

65 kA

100 kA

65 kA

125 kA

480 Vac

35 kA

65 kA

50 kA

100 kA

600 Vac

18 kA

25 kA

50 kA

P-Frame Termination Options

Termination Letter

A = I-Line (See Section 9—Panelboards)

D = Drawout

F = No Lugs (Includes terminal nut kit on both ends)

L = Lugs both ends

M = Lugs ON end, terminal nut kit OFF end

P = Lugs OFF end, terminal nut kit ON end

P G L 3 6 0 4 0 U 4 1 A

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

P-Frame 1200 A (600 Vac, 50/60 Hz) 3P [1] Circuit Breaker with Electronic Trip Unit

Electronic Trip Unit

Sensor
Rating

Cat. No.[2]

Terminal
Wire Range

Type

Function

Trip Unit

Basic Electronic

Trip Unit

(Not Interchangeable)

Fixed long-time,
Adjustable
Instantaneous

ET1.01

 600 A

P■L36060

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 800 A

P■L36080

1000 A

P■L36100

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120

MicroLogic
Interchangeable Standard

Trip Unit

LI

3.0

 250 A

P■L36025(C)U31A

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 400 A

P■L36040(C)U31A

 600 A

P■L36060(C)U31A

 800 A

P■L36080(C)U31A

1000 A

P■L36100(C)U31A

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U31A

LSI

5.0

 250 A

P■L36025(C)U33A

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 400 A

P■L36040(C)U33A

 600 A

P■L36060(C)U33A

 800 A

P■L36080(C)U33A

1000 A

P■L36100(C)U33A

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U33A

MicroLogic
Interchangeable Ammeter

Trip Unit

LI

3.0A

 250 A

P■L36025(C)U41A

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 400 A

P■L36040(C)U41A

 600 A

P■L36060(C)U41A

 800 A

P■L36080(C)U41A

1000 A

P■L36100(C)U41A

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U41A

LSI

5.0A

 250 A

P■L36025(C)U43A

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 400 A

P■L36040(C)U43A

 600 A

P■L36060(C)U43A

 800 A

P■L36080(C)U43A

1000 A

P■L36100(C)U43A

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U43A

LSIG

6.0A

 250 A

P■L36025(C)U44A

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 400 A

P■L36040(C)U44A

 600 A

P■L36060(C)U44A

 800 A

P■L36080(C)U44A

1000 A

P■L36100(C)U44A

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U44A

MicroLogic
Interchangeable Power

Trip Unit

LSI

5.0P

 250 A

P■L36025(C)U63AE1

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 400 A

P■L36040(C)U63AE1

 600 A

P■L36060(C)U63AE1

 800 A

P■L36080(C)U63AE1

1000 A

P■L36100(C)U63AE1

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U63AE1

LSIG

6.0P

 250 A

P■L36025(C)U64AE1

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

 400 A

P■L36040(C)U64AE1

 600 A

P■L36060(C)U64AE1

 800 A

P■L36080(C)U64AE1

1000 A

P■L36100(C)U64AE1

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U64AE1

MicroLogic
Interchangeable Harmonic

Trip Unit

LSI

5.0H

250 A

P■L36025(C)U73AE1

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

400 A

P■L36040(C)U73AE1

600 A

P■L36060(C)U73AE1

800 A

P■L36080(C)U73AE1

1000 A

P■L36100(C)U73AE1

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U73AE1

LSIG

6.0H

250 A

P■L36025(C)U74AE1

AL800M23K

(3) 3/0 AWG–500 kcmil Al or Cu

400 A

P■L36040(C)U74AE1

600 A

P■L36060(C)U74AE1

800 A

P■L36080(C)U74AE1

1000 A

P■L36100(C)U74AE1

AL1200P25K

(4) 3/0 AWG–500 kcmil Al or Cu

1200 A

P■L36120(C)U74AE1

Footnotes

  1. For 2P and 4P information see Catalog 0612CT0101.
  2. To complete the catalog number:
    Replact the ■ with the appropriate interrupting rating (G, J, K or L).
    For all L interrupting ratings, change the 5th character (voltage rating) from a 6 (600 V) to a 4 (480V). The 480 V AIR is standard 100 kA.
    For 100% rated circuit breakers, add a “C” in the 9th character place. For example, the catalog number for a 100% rated trip unit with LI trip functions at 250 A would be PBL36025CU31A.
Feedback