Motor Circuit Protectors and Motor Protector Circuit Breakers

Class 580, 585, 680, 685

PowerPacT Motor Protector Circuit Breakers—Two Device Solutions

Accessories see PowerPacT™ Circuit Breaker Accessories and Supplemental Digest Section 3

Optional Lugs see Mechanical Lugs and Supplemental Digest Section 3

Dimensions see Molded Case Circuit Breaker Dimensions

Enclosures see Enclosures

MicroLogic 2.2M and 2.3M trip units provide built-in thermal and magnetic protections. Use PowerPacT Motor Protect Circuit Breakers in two-device motor feeder solutions to provide protection against short-circuits, overloads, and phase unbalance.

  • Protection settings are made using a rotary switch.

  • Accept the same accessories and terminals as equivalent PowerPacT circuit breakers.

  • UL, CSA, NOM, IEC, CCC certified, and UKCA and CE marked for global acceptance.

H-Frame (150 A), J-Frame (250 A) and L-Frame (600 A) Electronic Motor Protector Circuit Breakers (UL Ratings)—Two Device Solutions [1]

Electronic Trip Unit Type

Frame

Sensor Rating

Trip Unit

Full Load Amperes Range (FLA)

Isd (x FLA)

Interrupting Rating

G

J

L

R

Standard [2]

H-Frame

30

2.2 M

14–25

5-13 x FLA

HGL36030M38X

HJL36030M38X

HLL36030M38X

HRL36030M38X

50

14–42

5-13 x FLA

HGL36050M38X

HJL36050M38X

HLL36050M38X

HRL36050M38X

100

30–80

5-13 x FLA

HGL36100M38X

HJL36100M38X

HLL36100M38X

HRL36100M38X

150

58–130

5-13 x FLA

HGL36150M38X

HJL36150M38X

HLL36150M38X

HRL36150M38X

J-Frame

250

114–217

5-13 x FLA

JGL36250M38X

JJL36250M38X

JLL36250M38X

JRL36250M38X

L-Frame

400

2.3 M

190–348

5-13 x FLA

LGL36400M38X

LJL36400M38X

LLL36400M38X

LRL36400M38X

600

312–520

5-13 x FLA

LGL36600M38X

LJL36600M38X

LLL36600M38X

LRL36600M38X

To select combination starters and motor controllers using MCP’s meeting NEC Article 430, refer to Section 16.

Footnotes

  1. Two-device solutions (these electronic motor protector circuit breakers include short circuit and overload protection)
    • 1 electronic motor circuit protector with a MicroLogic 2.2 M plus
    • 1 contactor
  2. The standard trip unit offers Class 5, 10 and 20 and phase unbalance or phase loss protection.
Feedback