H-, J-, and LA-Frame MCP Selection

Class 680

PowerPacT H, J, and L-Frame Motor Protectors

HJL36100M38X
Motor Circuit Protector

MicroLogic 2.2M and 2.3M Trip Units

Application of PowerPacT H- and L-Frame Motor Protector Circuit Breaker

Hp Ratings of Induction Type Squirrel-Cage and

Wound Rotor Motors
3Ø 60 Hz

Full
Load
Amperes [1]

PowerPacT Family
Motor Protector
Circuit Breaker
Cat. No. [2]

Magnetic Trip
Settings [3]

200 Vac

230 Vac

460 Vac

575 Vac

MIN

MAX

   

10

 

14

H( )L36030M38X

500%

1300%

 

5

   

15.2

H( )L36030M38X

     

15

17

H( )L36030M38X

5

     

17.5

H( )L36030M38X

   

15

 

21

H( )L36030M38X

500%

1300%

 

7-1/2

 

20

22

H( )L36030M38X

7-1/2

     

25.3

H( )L36030M38X

   

20

25

27

H( )L36050M38X

 

10

   

28

H( )L36050M38X

500%

1300%

     

30

32

H( )L36050M38X

10

     

32.2

H( )L36050M38X

   

25

 

34

H( )L36050M38X

   

30

 

40

H( )L36050M38X

500%

1300%

     

40

41

H( )L36050M38X

 

15

   

42

H( )L36050M38X

15

     

48.3

H( )L36100M38X

   

40

50

52

H( )L36100M38X

500%

1300%

 

20

   

54

H( )L36100M38X

20

   

60

62

H( )L36100M38X

   

50

 

65

H( )L36100M38X

         

J( )L36250M38X

   

75

     

221

L( )L36400M38X

500%

1300%

   

200

 

240

L( )L36400M38X

     

250

242

L( )L36400M38X

 

100

   

248

L( )L36400M38X

100

     

285

L( )L36400M38X

500%

1300%

     

300

289

L( )L36400M38X

   

250

 

302

L( )L36400M38X

 

125

   

312

L( )L36400M38X

     

350

336

L( )L36400M38X

500%

1300%

125

     

359

L( )L36600M38X

 

150

   

360

L( )L36600M38X

   

300

 

361

L( )L36600M38X

     

400

382

L( )L36600M38X

500%

1300%

150

 

350

 

414

L( )L36600M38X

     

500

472

L( )L36600M38X

   

400

 

477

L( )L36600M38X

 

200

   

480

L( )L36600M38X

Footnotes

  1. Motor full-load currents are taken from NEC Table 430.250. Select wire and circuit breakers on basis of horsepower rather than nameplate full-load current per NEC 430.6 (A) for general motor applications. Do not use these values to select overload relay thermal units. See Digest Section 14 for selection of thermal units when actual full load current is not known. The voltages listed are rated motor voltages. Corresponding nominal system voltages are 200–208, 220–240, 440–480 and 550–600 V.
  2. To complete catalog number, replace the blank with the appropriate rating (G, J, L or R).
  3. Only MIN and MAX settings are shown, intermediate settings are available on all circuit breakers.
Feedback