H- and J-Frame Circuit Breakers
Class 611 / Refer to Catalog 0611CT1001
PowerPacT H- and J-Frame Molded-Case Circuit Breakers (150 A and 250 A)
![]() J-Frame Circuit Breaker with |
![]() J-Frame
3–Pole Circuit Breaker |
A flexible, high performance offer certified to global standards.
-
Thermal magnetic or MicroLogic™ trip protection from 15–250 A up to 600 Vac and 250 Vdc
-
2 and 3-pole unit mount and I-Line constructions[1]
-
High performance UL listed interrupting ratings from 18 to 200 kA at 480 Vac
-
H- and J-Frame have common mounting holes, handle locations and trim dimensions with many shared accessories and auxiliaries.
-
UL, CSA, NOM, IEC, CCC certified, and UKCA and CE marked for global acceptance.
Lug Kit Wire Ranges
|
Sensor Rating |
Standard Lug Kit |
Terminal Wire Range |
|---|---|---|
|
60–150 A |
AL150HD |
14–3/0 AWG Al or Cu |
|
250 A |
AL250JD. |
3/0 AWG–350 kcmil Al or Cu |
H- and J-Frame Interrupting Ratings
|
Voltage |
Interrupting Rating |
||||
|---|---|---|---|---|---|
|
D |
G |
J |
L |
R |
|
|
240 Vac |
25 kA |
65 kA |
100 kA |
125 kA |
200 kA |
|
480 Vac |
18 kA |
35 kA |
65 kA |
100 kA |
200 kA |
|
600 Vac |
14 kA |
18 kA |
25 kA |
50 kA |
100 kA |
|
250 Vdc[2] |
20 kA |
20 kA |
20 kA |
20 kA |
— |
H- and J-Frame Termination Options
|
Termination Letter |
|
|---|---|
|
A - I-Line (See Section 9—Panelboards) |
H D L 3 6 0 1 5 For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number. |
|
F = No Lugs (includes terminal nut kit on both ends) |
|
|
L = Lugs both ends |
|
|
M = Lugs ON end Terminal Nut Kit OFF end |
|
|
P = Lugs OFF end Terminal Nut Kit ON end |
|
|
N = Plug-in |
|
|
D = Drawout |
|
|
S = Rear Connected |
|
|
Accessories see PowerPacT™ Circuit Breaker Accessories |
|
Optional Lugs see Mechanical Lugs |
|
Dimensions see Molded Case Circuit Breaker Dimensions |
|
Enclosures see Enclosures |
PowerPacT H-Frame Thermal-Magnetic Circuit Breakers
Schneider Electric’s PowerPacT™ H‑Frame thermal‑magnetic circuit breakers provide robust protection for commercial and industrial applications, supporting voltages up to 600 Vac and 250 Vdc. They are available in amperage range from 15 A to 150 A, in both 2‑pole and 3‑pole versions. These circuit breakers help protect your equipment by automatically shutting off power when they detect overloads or short circuits. They offer high performance and a wide range of interchangeable trip units to protect most applications. See the table below for more ratings details.
PowerPacT H-Frame 150 A Thermal-Magnetic UL Current-Limiting [3] Circuit Breakers (600 Vac, 250 Vdc) [4] With Factory Sealed Trip Unit Suitable for Reverse Connection [5]
|
Current Rating @ |
Fixed AC Magnetic Trip |
Interrupting Rating |
||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
D |
G |
J [4] |
L [4] |
|||||||
|
Hold |
Trip |
Standard |
100% Rated |
Standard |
100% Rated |
Standard |
100% Rated |
Standard |
100% Rated |
|
|
H-Frame, 150A 2P, 600 Vac 50/60 Hz, 250 Vdc [6] |
||||||||||
|
15 A |
350 A |
750 A |
||||||||
|
20 A |
350 A |
750 A |
||||||||
|
25 A |
350 A |
750 A |
||||||||
|
30 A |
350 A |
750 A |
||||||||
|
35 A |
400 A |
850 A |
||||||||
|
40 A |
400 A |
850 A |
||||||||
|
45 A |
400 A |
850 A |
||||||||
|
50 A |
400 A |
850 A |
||||||||
|
60 A |
800 A |
1450 A |
||||||||
|
70 A |
800 A |
1450 A |
||||||||
|
80 A |
800 A |
1450 A |
||||||||
|
90 A |
800 A |
1450 A |
||||||||
|
100 A |
800 A |
1700 A |
||||||||
|
110 A |
900 A |
1700 A |
||||||||
|
125 A |
900 A |
1700 A |
||||||||
|
150 A |
900 A |
1700 A |
||||||||
|
H-Frame 150A 3P, 600 Vac 50/60 Hz, 250 Vdc |
||||||||||
|
15 A |
350 A |
750 A |
||||||||
|
20 A |
350 A |
750 A |
||||||||
|
25 A |
350 A |
750 A |
||||||||
|
30 A |
350 A |
750 A |
||||||||
|
35 A |
400 A |
850 A |
||||||||
|
40 A |
400 A |
850 A |
||||||||
|
45 A |
400 A |
850 A |
||||||||
|
50 A |
400 A |
850 A |
||||||||
|
60 A |
800 A |
1450 A |
||||||||
|
70 A |
800 A |
1450 A |
||||||||
|
80 A |
800 A |
1450 A |
||||||||
|
90 A |
800 A |
1450 A |
||||||||
|
100 A |
800 A |
1700 A |
||||||||
|
110 A |
900 A |
1700 A |
||||||||
|
125 A |
900 A |
1700 A |
||||||||
|
150 A |
900 A |
1700 A |
||||||||
|
HJ and HL are UL certified as current limiting circuit breakers. |
||||||||||
PowerPacT J-Frame Thermal-Magnetic Circuit Breakers
The PowerPacT™ J‑Frame thermal‑magnetic circuit breakers are designed to provide protection for commercial, industrial, and infrastructure applications. These breakers automatically shuts off power when dangerous overloads or short‑circuit conditions occur, keeping your equipment and facility safe. They offer high performance and a wide range of interchangeable trip units to protect most applications. The trip units provide highly accurate protection with wide setting ranges.
J-Frame 250 A Thermal-Magnetic UL Current-Limiting [7]Circuit Breakers (600 Vac, 250 Vdc) With Factory Sealed Trip Unit Suitable for Reverse Connection [5]
|
Current Rating |
Adjustable AC Magnetic Trip |
Interrupting Rating |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
D |
G |
J [7] |
L [7] |
R [7] |
||||||||
|
Low |
High |
Standard (80% Rated) |
100% Rated |
Standard (80% Rated) |
100% Rated |
Standard (80% Rated) |
100% Rated |
Standard (80% Rated) |
100% Rated |
Standard (80% Rated) |
100% Rated |
|
|
J-Frame 250 A 2P, 600 Vac 50/60 Hz, 250 Vdc[8] |
||||||||||||
|
150 A |
750 A |
1500 A |
— |
— |
||||||||
|
175 A |
875 A |
1750 A |
— |
— |
||||||||
|
200 A |
1000 A |
2000 A |
— |
— |
||||||||
|
225 A |
1125 A |
2250 A |
— |
— |
||||||||
|
250 A |
1250 A |
2500 A |
— |
— |
||||||||
|
J-Frame 250 A 3P, 600 Vac 50/60 Hz, 250 Vdc |
||||||||||||
|
150 A |
750 A |
1500 A |
||||||||||
|
175 A |
875 A |
1750 A |
||||||||||
|
200 A |
1000 A |
2000 A |
||||||||||
|
225 A |
1125 A |
2250 A |
||||||||||
|
250 A |
1250 A |
2500 A |
||||||||||
|
JJ, JL and JR are UL certified as current limiting circuit breakers. |
||||||||||||
PowerPacT H- and J-Frame Electronic Trip Current Limiting Circuit Breakers (150 A and 250 A)
PowerPacT™ H‑and J‑Frame electronic trip current‑limiting circuit breakers delivers reliable protection, high performance, and advanced monitoring for electrical distribution systems. These breakers use MicroLogic™ electronic trip units to provide precise control, energy metering, and enhanced system safety. With certified current limiting performance, these breakers help safeguard equipment by dramatically reducing fault energy, keeping operations running smoothly and reliably.
![]() H-Frame Circuit Breaker |
![]() J-Frame Circuit Breaker |
H-Frame Circuit Breaker |
H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting [7] Standard (80% Rated) Circuit Breakers (600 Vac) With Factory Sealed Trip Unit [5] Suitable for Reverse Connection [9]
|
Electronic Trip Unit |
Sensor Rating |
Interrupting Rating (80% Rated) |
||||||
|---|---|---|---|---|---|---|---|---|
|
Type |
Function |
Trip Unit |
D |
G |
J [7] |
L [7] |
R [7] |
|
|
600 Vac, 50/60 Hz, 3P |
||||||||
|
MicroLogic |
LI |
3.2 [10] |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic |
LSI |
60 A |
||||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic Ammeter |
LSI |
5.2A |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic Energy |
LSI |
5.2E |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic |
LSIG |
6.2A [12] |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic |
LSIG |
6.2E |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting [7] 100% Rated Circuit Breakers (600 Vac) With Factory Sealed Trip Unit [5] Suitable for Reverse Connection [9]
|
Electronic Trip Unit |
Sensor Rating |
Interrupting Rating (100% Rated) |
||||||
|---|---|---|---|---|---|---|---|---|
|
Type |
Function |
Trip Unit |
D |
G |
J [7] |
L [7] |
R [7] |
|
|
600 Vac, 50/60 Hz, 3P[13] |
||||||||
|
MicroLogic |
LI |
3.2 [10] |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic |
LSI |
60 A |
||||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic Ammeter |
LSI |
5.2A |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic Energy |
LSI |
5.2E |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic |
LSIG |
6.2A [12] |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
MicroLogic |
LSIG |
6.2E |
60 A |
|||||
|
100 A |
||||||||
|
150 A |
||||||||
|
250 A |
||||||||
|
Accessories see PowerPacT™ Circuit Breaker Accessories |
|
Optional Lugs see Mechanical Lugs |
|
Dimensions see Molded Case Circuit Breaker Dimensions |
|
Enclosures see Enclosures |
_3P_5.2A%20LSI_DD00720426.png)
_3P_TMD_DD00720425.png)
_3P_5.2A%20LSI_DD00720424.png)
_3P_5.2A%20LSI_DD00720423.png)