DOCA0108EN-03

Technical Characteristics

Monitored Systems

Characteristic

Value

Low-voltage AC – System voltage

50/60/400 Hz ≤ 1000 V

System earthing arrangements

TT, TNS, IT(1)

(1) Case where the loop impedance is high

Electrical Characteristics

Characteristic

Value

Supply voltage

220-240 Vac, -15% / +10%

Maximum consumption

8 VA

Operating temperature

-25oC / +55oC

Storage temperature

-40oC / +85oC

Current measurement

Measurement range

From 0 to 200% of IΔn(1)

Measurement accuracy for IΔn

± 10%

Display refresh time

0.5 s

Alarm

Threshold I alarm (IΔn)

Adjustable threshold from 0.03 A to 1 A in 0.001 A step, from 1 A to 30 A in 0.1 A step.

Accuracy

+0 / +10%

Time delay t alarm (Δt)

Adjustable time delay, instantaneous to 4.5 s in 10 ms steps. Instantaneous for IΔn= 30 mA.

Settings

Keypad or Modbus communication.

Output contact

Changeover type with latching.

Pre-alarm

Threshold I pre-alarm

Adjustable threshold from 0.015 A to 1 A in 0.001 A step, from 1 A to 30 A in 0.1 A step.

Accuracy

+0 / +10%

Time delay t pre-alarm

Adjustable time delay from instantaneous to 4.5 s in steps of 10 ms.

Settings

Keypad or Modbus communication.

Output contact

NO type without latching.

Test

VigiPacT RMH relay

Local or Modbus communication.

Toroid – RM12T multiplexer

RM12T multiplexer – RMH relay connections

Continuous

(1) If earth-leakage current >200% of IΔn, display = SAT

Output Contact Characteristics as Defined by IEC 60947-5-1

Characteristic

Value

Rated thermal current (A)

8

Minimum load

10 m A at 12 V

Utilization category

AC

DC

AC12

AC13

AC14

AC15

DC12

DC13

Rated operational current (A)

24 V

6

6

5

5

6

2

48 V

6

6

5

5

2

-

110-130 V

6

6

4

4

0.6

-

220-240 V

6

6

4

4

-

-

250 V

-

-

-

-

0.4

-

380-415 V

5

-

-

-

-

-

440 V

-

-

-

-

-

-

660-690 V

-

-

-

-

-

-

Mechanical Characteristics

Characteristic

Value

Front-panel mount dimensions

72 x 72 mm

Weight

0.3 kg

Degree of protection IEC 60529

Front face

IP40

Other faces

IP30

Connections

IP20

Front face impact resistance(EN50102)

IK07 (2 joules)

Vibrations (Sinus Lloyd’s and Veritas)

2 to 13.2 Hz ± 1 mm and 13.2 to 100 Hz - 0.7 g

Environmental Characteristics

Characteristic

Value

Damp heat, equipment not in service (IEC 60068-2-30)

28 cycles +25oC / +55oC / HR 95%

Damp heat, equipment in service (IEC 60068-2-56)

48 hours, environment category C2

Salt mist (IEC 60068-2-52)

KB test, severity 2

Degree of pollution (IEC 60664-1)

3

Electromagnetic compatibility for both relay and toroid:

 

electrostatic discharges (IEC 61000-4-2)

Level 4

radiated susceptibility (IEC 61000-4-3)

Level 3

low-energy conducted susceptibility (IEC 61000-4-4)

Level 4

high-energy conducted susceptibility (IEC 61000-4-5)

Level 4

radio-frequency interference (IEC 61000-4-6)

Level 3

conducted and radiated emissions (CISPR11)

Class B

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?