Introduction to VigiPacT RMH Relay
PacT Series Master Range
Future-proof your installation with Schneider Electric’s low-voltage and medium-voltage PacT Series. Built on legendary Schneider Electric innovation, the PacT Series comprises world-class circuit breakers, switches, residual current devices and fuses, for all standard and specific applications. Experience robust performance with PacT Series within the EcoStruxure-ready switchgear, from 16 to 6300 A in low-voltage and up to 40.5 kV in medium-voltage.
Overview
VigiPacT is a complete range providing earth-fault protection for all types of AC installations, including power distribution, sub-distribution, and industrial control systems. VigiPacT devices operate on TT, TNS, and IT systems for protection of persons against direct contact. The relays are type A and type AC as defined by standard IEC/EN 60947-2 (annex M).
The VigiPacT RMH relay is used with the VigiPacT RM12T multiplexer to monitor up to 12 independent circuits.
The device allows to:
-
monitor the earth-leakage current.
-
helps to identify the insulation faults before they become hazardous for life and property.