Technical Data
|
Nominal voltage: |
AC 230 V ~, 50 Hz |
||
|
Maximum current rating |
max. 16 A |
||
|
Standby: |
max 0.4 W |
||
|
Connecting terminals: |
Screw terminals for max. 2.5 mm², 0.5 Nm |
||
|
Neutral conductor: |
Required |
||
|
Ambient temperature: |
0 to 40 °C |
||
|
Relative humidity: |
max. 90% non-condensing |
||
|
Temperature accuracy: |
max. ±0.5 °C (accross the range of 4 to 30 °C) |
||
|
Temperature measurement resolution: |
max. 0.1 °C |
||
|
Display: |
7x5 dot matrix, 3 additional LEDs |
||
|
Operating frequency: |
2.405 GHz to 2.48 GHz |
||
|
Max. radio-frequency power transmitted: |
< 10 mW |
||
|
Communication protocol: |
Zigbee 3.0 certified |
||
|
Floor sensor types: |
10, 12, 15, 33, 47 (Thermistor resistance values in kOhm. Nominal value at 25 °C) |
||
|
Protection Class: |
II |
||
|
Working voltage: |
230 V |
||
|
Over-voltage category: |
III |
||
|
Rated impulse voltage: |
4 kV |
||
|
Pollution degree: |
2 |
||
|
CTI rating of insulation components: |
175 V |
||
|
Material group: |
IIIa (based on CTI value) |
||
|
Disconnection type: |
1.B |