DUG_Underfloor Heating Connection Strip_WH-07

Technical Data

Versions:

UFH Heat/Cool (CCTFR6600)

UFH Heat (CCTFR6610)

UFH Heat/Cool 24 V (CCTFR6620)

Power supply:

230 V / 24 V AC ± 10% 50 Hz

Zones and devices per system:

Max 6 per zone, max 16 per system, max 32 devices per system

Ambient temperature:

Operating 0 °C to 50 °C, Storage -10 °C to 55 °C

Ambient humidity:
(non condensing)

Operating 25 % to 85 %, Storage 15 % to 85 %

Remote sensor temperature resolution:

1 °C

Without power:

Relays normally open

Wireless:

2.4 GHz (Bi-directional, Mesh)

Signal Range:

30 m Free space

Maximum signal strength:

14 dBm (25 mW)

Pollution class:

2

Energy class:

IV = 2%

Software class:

A

Fuse rating:

3.15 A

Relays:

Normally open 2(1)A

Number of 3 W actuators per channel:

Zones 1 and 2.....4 Actuators

Zones 3 and 4.....2 Actuators

Zones 5 and 6.....1 Actuators

Number of 3 W actuators per device:

14

Rated surge voltage:

4 kV

Terminals (green):

Screwless for type Y 0,08-1,5 mm², AWG 16-28

Protection class:

Class II

Ingress protection:

IP30

Antenna:

External antenna (supplied)

Automatic function:

Not applicable: the thermostat controls the temperature

Method of earthing control basic version:

Device in not earthed.

Double insulated.

Method of earthing control full version:

The device is not earthed.

A terminal is provided for an external earth cable.

Double insulated.

Dimensions:

305 x 90 x 65 mm (LxHxD)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?