Technical data
|
Technical |
|
|
Nominal voltage |
AC 110 - 230 V |
|
Frequency |
50 - 60 Hz |
|
Max. Current |
16 A |
|
Max. Load |
3000 W (Resistive) |
|
Connection |
Line/Phase & Load: 2.5 mm² Neutral: 1.5 mm² |
|
Energy monitoring |
Yes |
|
Neutral conductor |
Mandatory |
|
Operating temperature |
- 5° C to + 45° C |
|
Over load protection |
Yes |
|
Sustained surge protection |
Yes |
|
Relative humidity |
10 % to 95 % |
|
Wi-Fi Range |
Up to 30 m |
|
Wire nut type |
2299505 (TE) |
|
Compliance |
|
|
Radio/RF |
ETSI EN 300 328 |
|
Communication interface |
Wi-Fi®: 2.4 GHz only, IEEE 802.11 b/g/n |