Advanced Protection Parameters
Ground-Fault Alarm
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x259C |
9629 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm active 0x0101 = OFF (factory setting) |
|
0x259D |
9630 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x259E–0x259F |
9631–9632 |
RW |
1 |
A |
MOD 10000 |
20–1200 |
P |
– |
Alarm pick-up value (1) Minimum value = 0.05 x In Factory setting = 1200 A |
|
0x25A0 |
9633 |
RW |
10 |
s |
INT16U |
10–100 |
P |
– |
Alarm pick-up time delay Factory setting = 100 (10 s) |
|
0x25A1–0x25A2 |
9634–9635 |
RW |
1 |
A |
MOD 10000 |
20–1200 |
P |
– |
Alarm drop-out value (1) Maximum value = alarm pick-up value Minimum value = 0.05 x In Factory setting = 1200 A |
|
0x25A3 |
9636 |
RW |
10 |
s |
INT16U |
10–100 |
P |
– |
Alarm drop-out time delay (1) Factory setting = 10 (1 s) |
|
0x25A4–0x25A5 |
9637–9638 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
(1) Accessible only with MicroLogic 5.0 P and 6.0 P trip unit. |
|||||||||
Earth-Leakage Alarm
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25A6 |
9639 |
RW |
– |
– |
INT16U |
0x0001– 0x0101 |
P |
– |
Alarm status: (1) 0x0001 = alarm active 0x0101 = OFF (factory setting) |
|
0x25A7 |
9640 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25A8–0x25A9 |
9641–9642 |
RW |
10 |
A |
MOD 10000 |
5–300 |
P |
– |
Alarm pick-up value (1) Factory setting = 300 (30 A) |
|
0x25AA |
9643 |
RW |
10 |
s |
INT16U |
10–100 |
P |
– |
Alarm pick-up time delay Factory setting = 100 (10 s) |
|
0x25AB–0x25AC |
9644–9645 |
RW |
10 |
A |
MOD 10000 |
5–300 |
P |
– |
Alarm drop-out value (1) Maximum value = alarm pick-up value Factory setting = 300 (30 A) |
|
0x25AD |
9646 |
RW |
10 |
s |
INT16U |
10–100 |
P |
– |
Alarm drop-out time delay (1) Factory setting = 10 (1 s) |
|
0x25AE–0x25AF |
9647–9648 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
(1) Accessible only with MicroLogic 7.0 P trip unit. |
|||||||||
Current Unbalance Protection
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25B0 |
9649 |
RW |
– |
– |
INT16U |
0x0001– 0x0101 |
P |
– |
0x0001 = Alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25B1 |
9650 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25B2–0x25B3 |
9651–9652 |
RW |
1 |
% |
MOD 10000 |
5–60 |
P |
– |
I unbal pick-up value Factory setting = 60 % |
|
0x25B4 |
9653 |
RW |
10 |
s |
INT16U |
10–400 |
P |
– |
Protection pick-up time delay Factory setting = 400 (40 s) |
|
0x25B5–0x25B6 |
9654–9655 |
RW |
1 |
% |
MOD 10000 |
5–60 |
P |
– |
Protection drop-out value Factory setting = 60 % |
|
0x25B7 |
9656 |
RW |
10 |
s |
INT16U |
100–3600 |
P |
– |
Protection drop-out time delay Factory setting = 100 (10 s) |
|
0x25B8–0x25B9 |
9657–9658 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Maximum Current Protection on Phase 1
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25BA |
9659 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25BB |
9660 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25BC–0x25BD |
9661–9662 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
I1 max. pick-up value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25BE |
9663 |
RW |
1 |
s |
INT16U |
15–1500 |
P |
– |
Protection pick-up time delay Factory setting = 1500 s |
|
0x25BF–0x25C0 |
9664–9665 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
Protection drop-out value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25C1 |
9666 |
RW |
1 |
s |
INT16U |
15–3000 |
P |
– |
Protection drop-out time delay Factory setting = 15 s |
|
0x25C2–0x25C3 |
9667–9668 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Maximum Current Protection on Phase 2
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25C4 |
9669 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25C5 |
9670 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25C6–0x25C7 |
9671–9672 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
I2 max. pick-up value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25C8 |
9673 |
RW |
1 |
s |
INT16U |
15–1500 |
P |
– |
Protection pick-up time delay Factory setting = 1500 s |
|
0x25C9–0x25CA |
9674–9675 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
Protection drop-out value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25CB |
9676 |
RW |
1 |
s |
INT16U |
15–3000 |
P |
– |
Protection drop-out time delay Factory setting = 15 s |
|
0x25CC–0x25CD |
9677-9678 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Maximum Current Protection on Phase 3
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25CE |
9679 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25CF |
9680 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25D0–0x25D1 |
9681–9682 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
I3 max. pick-up value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25D2 |
9683 |
RW |
1 |
s |
INT16U |
15–1500 |
P |
– |
Protection pick-up time delay Factory setting = 1500 s |
|
0x25D3–0x25D4 |
9684–9685 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
Protection drop-out value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25D5 |
9686 |
RW |
1 |
s |
INT16U |
15–3000 |
P |
– |
Protection drop-out time delay Factory setting = 15 s |
|
0x25D6–0x25D7 |
9687–9688 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Maximum Current Protection on the Neutral
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25D8 |
9689 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25D9 |
9690 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25DA–0x25DB |
9691–9692 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
IN max. pick-up value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25DC |
9693 |
RW |
1 |
s |
INT16U |
15–1500 |
P |
– |
Protection pick-up time delay Factory setting = 1500 s |
|
0x25DD–0x25DE |
9694–9695 |
RW |
1 |
A |
MOD 10000 |
20–80000 |
P |
– |
Protection drop-out value maximum limitation = 1 x nominal current register value (factory setting) minimum limitation = 0.2 x nominal current register value |
|
0x25DF |
9696 |
RW |
1 |
s |
INT16U |
15–3000 |
P |
– |
Protection drop-out time delay Factory setting = 15 s |
|
0x25E0–0x25E1 |
9697-9698 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Minimum Voltage Protection
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25E2 |
9699 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25E3 |
9700 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25E4–0x25E5 |
9701–9702 |
RW |
1 |
V |
MOD 10000 |
100–1200 |
P |
– |
U min. pick-up value Maximum value = protection pick-up value of maximum voltage. Factory setting = 100 V |
|
0x25E6 |
9703 |
RW |
100 |
s |
INT16U |
20–500 |
P |
– |
Protection pick-up time delay Factory setting = 500 (5 s) |
|
0x25E7–0x25E8 |
9704–9705 |
RW |
1 |
V |
MOD 10000 |
100–1200 |
P |
– |
Protection drop-out value Minimum value = protection pick-up value Factory setting = 100 V |
|
0x25E9 |
9706 |
RW |
100 |
s |
INT16U |
120–3600 |
P |
– |
Protection drop-out time delay Factory setting = 120 (1.2 s) |
|
0x25EA–0x25EB |
9707–9708 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Maximum Voltage Protection
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25EC |
9709 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25ED |
9710 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25EE–0x25EF |
9711–9712 |
RW |
1 |
V |
MOD 10000 |
100–1200 |
P |
– |
U max. pick-up value Minimum value = protection pick-up value of minimum voltage. Factory setting = +5 % above primary voltage on the voltage transformer |
|
0x25F0 |
9713 |
RW |
100 |
s |
INT16U |
20–500 |
P |
– |
Protection pick-up time delay Factory setting = 500 (5 s) |
|
0x25F1–0x25F2 |
9714–9715 |
RW |
1 |
V |
MOD 10000 |
100–1200 |
P |
– |
Protection drop-out value Maximum value = protection pick-up value Factory setting = +5 % primary voltage on the voltage transformer |
|
0x25F3 |
9716 |
RW |
100 |
s |
INT16U |
120–3600 |
P |
– |
Protection drop-out time delay Factory setting = 120 (1.2 s) |
|
0x25F4–0x25F5 |
9717–9718 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Voltage Unbalance Protection
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x25F6 |
9719 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x25F7 |
9720 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x25F8–0x25F9 |
9721–9722 |
RW |
1 |
% |
MOD 10000 |
2–30 |
P |
– |
U unbal pick-up value Factory setting = 30 % |
|
0x25FA |
9723 |
RW |
10 |
s |
INT16U |
10–400 |
P |
– |
Protection pick-up time delay Factory setting = 400 (40 s) |
|
0x25FB–0x25FC |
9724–9725 |
RW |
1 |
% |
MOD 10000 |
2–30 |
P |
– |
Protection drop-out value Maximum value = protection pick-up value Factory setting = 30 % |
|
0x25FD |
9726 |
RW |
10 |
s |
INT16U |
100–3600 |
P |
– |
Protection drop-out time delay Factory setting = 100 (10 s) |
|
0x25FE–0x25FF |
9727–9728 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Reverse Power Protection
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x260A |
9739 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x260B |
9740 |
RW |
– |
– |
INT16U |
– |
P |
– |
Direction of active power flow Bit 0 set to 0 = standard - power connections made to the lower terminals of the circuit breaker Bit 0 set to 1 = reverse - power connections made to the upper terminals of the circuit breaker The direction may be modified by the trip unit or by directly writing to the register after obtaining the right (using a command). Factory setting = 0x0000 |
|
0x260C–0x260D |
9741–9742 |
RW |
1 |
kW |
MOD 10000 |
5–500 |
P |
– |
rP max. pick-up value Factory setting = 500 kW |
|
0x260E |
9743 |
RW |
10 |
s |
INT16U |
2–200 |
P |
– |
Protection pick-up time delay Factory setting = 200 (20 s) |
|
0x260F–0x2610 |
9744–9745 |
RW |
1 |
kW |
MOD 10000 |
5–500 |
P |
– |
Protection drop-out value Maximum value = protection pick-up value Factory setting = 500 kW |
|
0x2611 |
9746 |
RW |
10 |
s |
INT16U |
10–3600 |
P |
– |
Protection drop-out time delay Factory setting = 10 (1 s) |
|
0x2612–0x2613 |
9747–9748 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Minimum Frequency Protection
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x2614 |
9749 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x2615 |
9750 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x2616–0x2617 |
9751–9752 |
RW |
10 |
Hz |
MOD 10000 |
450–5400 |
P |
– |
F min. pick-up value Maximum value = protection pick-up value of maximum frequency Factory setting = 450 (45 Hz) |
|
0x2618 |
9753 |
RW |
100 |
s |
INT16U |
20–500 |
P |
– |
Protection pick-up time delay Factory setting = 500 (5 s) |
|
0x2619–0x261A |
9754–9755 |
RW |
10 |
Hz |
MOD 10000 |
450–4400 |
P |
– |
Protection drop-out value Minimum value = protection pick-up value Factory setting = 450 (45 Hz) |
|
0x261B |
9756 |
RW |
100 |
s |
INT16U |
100–3600 |
P |
– |
Protection drop-out time delay Factory setting = 100 (1 s) |
|
0x261C–0x261D |
9757–9758 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Maximum Frequency Protection
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x261E |
9759 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm or protection active 0x0101 = OFF (factory setting) |
|
0x261F |
9760 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x2620–0x2621 |
9761–9762 |
RW |
10 |
Hz |
MOD 10000 |
450–5400 |
P |
– |
F max. pick-up value Minimum value = protection pick-up value of minimum frequency Factory setting = 650 (65 Hz) |
|
0x2622 |
9763 |
RW |
100 |
s |
INT16U |
20–500 |
P |
– |
Protection pick-up time delay Factory setting = 500 (5 s) |
|
0x2623–0x2624 |
9764–9765 |
RW |
10 |
Hz |
MOD 10000 |
450–4400 |
P |
– |
Protection drop-out value Maximum value = protection pick-up value Factory setting = 650 (65 Hz) |
|
0x2625 |
9766 |
RW |
100 |
s |
INT16U |
100–3600 |
P |
– |
Protection drop-out time delay Factory setting = 100 (1 s) |
|
0x2626–0x2627 |
9767–9768 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Phase Rotation Alarm
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x2628 |
9769 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm active 0x0101 = OFF (factory setting) |
|
0x2629 |
9770 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x262A–0x262B |
9771–9772 |
RW |
– |
– |
MOD 10000 |
0–1 |
P |
– |
0 = phase rotation is Ph1, Ph2, Ph3 (factory setting) 1 = phase rotation is Ph1, Ph3, and Ph2 |
|
0x262C–0x262F |
9773–9776 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x2630–0x2631 |
9777–9778 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Load Shedding and Reconnection Based on Current
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x2632 |
9779 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm active 0x0101 = OFF (factory setting) |
|
0x2633 |
9780 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
|
0x2634–0x2635 |
9781–9782 |
RW |
1 |
% |
MOD 10000 |
50–100 |
P |
– |
Pick-up for load shedding and reconnection based on current, expressed as a % of the long-time Ir pick-up value Factory setting = 100 % |
|
0x2636 |
9783 |
RW |
1 |
%Tr |
INT16U |
20–80 |
P |
– |
Pick-up time delay for load shedding and reconnection based on current, expressed as a % of the longtime delay tr pick-up value (20–80 %) Factory setting = 80 % |
|
0x2637–0x2638 |
9784–9785 |
RW |
1 |
% |
MOD 10000 |
30–100 |
P |
– |
Drop-out for load shedding and reconnection based on current, expressed as a % of the longtime Ir pick-up value Factory setting = 100 % |
|
0x2639 |
9786 |
RW |
1 |
s |
INT16U |
10–600 |
P |
Drop-out time delay for load shedding and reconnection based on current Factory setting = 10 s |
|
|
0x263A–0x263B |
9787–9788 |
– |
– |
– |
– |
– |
– |
– |
Reserved |
Load Shedding and Reconnection Based on Power
|
Address |
Register |
RW |
X |
Unit |
Type |
Range |
A/E/P |
Bit |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x263C |
9789 |
RW |
– |
– |
INT16U |
0x0001–0x0101 |
P |
– |
0x0001 = alarm active 0x0101 = OFF (factory setting) |
|
0x263D |
9790 |
RW |
– |
– |
INT16U |
– |
– |
– |
Direction of active power flow Bit set to 0 = standard, power connections made to the lower terminals of the circuit breaker Bit set to 1 = reverse, power connections made to the upper terminals of the circuit breaker The direction may be modified by the command interface or by directly writing to the register after obtaining the right (using a command). Factory setting = 0x0000 |
|
0x263E–0x263F |
9791–9792 |
RW |
1 |
kW |
MOD 10000 |
200–10000 |
P |
– |
Pick-up for load shedding and reconnection based on power Factory setting = 10000 kW |
|
0x2640 |
9793 |
RW |
1 |
s |
INT16U |
10–3600 |
P |
– |
Pick-up time delay for load shedding and reconnection based on power Factory setting = 3600 s |
|
0x2641–0x2642 |
9794–9795 |
RW |
1 |
kW |
MOD 10000 |
100–10000 |
P |
– |
Drop-out for load shedding and reconnection based on power Factory setting = 10000 kW |
|
0x2643 |
9796 |
RW |
1 |
s |
INT16U |
10–3600 |
P |
– |
Drop-out time delay for load shedding and reconnection based on power Factory setting = 10 s |
|
0x2644–0x2645 |
9797–9798 |
– |
– |
– |
– |
– |
– |
– |
Reserved |