Demand Value Measurements
Current Demand and Peak Values
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
A |
0–20 In |
+/-1.5% |
0.2–1.2 In |
|
(1) IN with 4-pole or 3-pole trip unit with ENCT option |
||||
Power Demand and Peak Values
The accuracy range is for:
-
current range: 0.1–1.2 In
-
voltage range: 70–850 V
-
cos ϕ range: -1–-0.5 and 0.5–1
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
kW |
0–3000 kW |
+/-2% |
3–3000 kW |
|
kVAR |
0–3000 kVAR |
+/-2% |
3–3000 kVAR |
|
kVA |
0–3000 kVA |
+/-2% |
3–3000 kVA |