Energy Metering
Energy Meters
The accuracy range is for:
-
current range: 0.1–1.2 In
-
voltage range: 70–850 V
-
cos ϕ range: -1–-0.5 and 0.5–1
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
Active energy measurements: Ep, EpIn supplied, and EpOut consumed |
kWh then MWh |
1 kWh to > 1000 TWh |
+/-2% |
1 kWh to 1000 TWh |
|
Reactive energy measurements: Eq, EqIn supplied, and EqOut consumed |
kVARh then MVARh |
1 kVARh to > 1000 TVARh |
+/-2% |
1 kVARh to 1000 TVARh |
|
Apparent energy measurement Es |
kVAh then MVAh |
1 kVAh to > 1000 TVAh |
+/-2% |
1 kVAh to 1000 TVAh |