990-91405J-001

Maximum Charging Current

Maximum Charging Current 3:1 220 VDC UPS (16 battery blocks, average battery voltage 12VDC)

  • Load > 98%: Current = (108% - load%) x UPS Rating x 0.8 / average battery voltage

  • 90% < Load < 98%: Current = 10% x UPS Rating x 0.8 / average battery voltage

  • Load < 90%: Current = (100% - load%) x UPS Rating x 0.8 / average battery voltage

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 50 kVA 60 kVA 80 kVA 100 kVA 120 kVA
100% load

3

7

10

13

17

20

27

33

40

98%

4

8

13

17

21

25

33

42

50

90%

4

8

13

17

21

25

33

42

50

80%

8

17

25

33

42

50

67

70

70

70%

13

25

38

50

63

70

70

70

70

60%

17

33

50

67

70

70

70

70

70

50% load

21

42

50

70

70

70

70

70

70

40%

25

50

50

70

70

70

70

70

70

30%

29

50

50

70

70

70

70

70

70

20%

33

50

50

70

70

70

70

70

70

10%

38

50

50

70

70

70

70

70

70

0%

42

50

50

70

70

70

70

70

70

Maximum Charging Current 3:1 384 VDC UPS (29 battery blocks, average battery voltage 12VDC)

  • Load > 98%: Current = (108% - load%) x UPS Rating x 0.8 / average battery voltage

  • 90% < Load < 98%: Current = 10% x UPS Rating x 0.8 / average battery voltage

  • Load < 90%: Current = (100% - load%) x UPS Rating x 0.8 / average battery voltage

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 60 kVA 80 kVA
100% load

2

4

6

7

11

15

98%

2

5

7

9

14

18

90%

2

5

7

9

14

18

80%

5

9

14

18

28

37

70%

7

14

21

28

41

50

60%

9

18

28

37

50

50

50% load

11

23

34

46

50

50

40%

14

28

41

50

50

50

30%

16

32

48

50

50

50

20%

18

37

50

50

50

50

10%

21

41

50

50

50

50

0%

23

46

50

50

50

50

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.