990-91405J-001

Weights and Dimensions for 3:3 UPS

NOTE: The weight below is without the IP31 kit.
NOTE: The height below is without the IP31 kit installed. The height with IP31 kit is 2100 mm.
UPS rating Weight kg Height mm Width mm Depth mm
10 kVA 386

1800

800

800

20 kVA 386

1800

800

800

30 kVA 390

1800

800

800

40 kVA 470

1800

800

800

60 kVA 575

1800

800

800

80 kVA 634

1800

800

800

100 kVA 1063

1800

1200

800

120 kVA 1136

1800

1200

800

160 kVA 1456

1800

1600

800

200 kVA 1676

1800

1600

800

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.