990-91405J-001

Maximum Charging Current (29 battery blocks, average battery voltage 12VDC)

  • Load > 98%: Current = (108% - load%) x UPS Rating x 0.8 / average battery voltage

  • 90% < Load < 98%: Current = 10% x UPS Rating x 0.8 / average battery voltage

  • Load < 90%: Current = (100% - load%) x UPS Rating x 0.8 / average battery voltage

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 60 kVA 80 kVA 100 kVA 120 kVA 160 kVA 200 kVA
100% load

2

4

6

7

11

15

18

22

29

37

98%

2

5

7

9

14

18

23

28

37

46

90%

2

5

7

9

14

18

23

28

37

46

80%

5

9

14

18

28

37

46

55

70

70

70%

7

14

21

28

41

50

50

70

70

70

60%

9

18

28

37

50

50

50

70

70

70

50% load

11

23

34

46

50

50

50

70

70

70

40%

14

28

41

50

50

50

50

70

70

70

30%

16

32

48

50

50

50

50

70

70

70

20%

18

37

50

50

50

50

50

70

70

70

10%

21

41

50

50

50

50

50

70

70

70

0%

23

46

50

50

50

50

50

70

70

70

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.