990-91405J-001

Compliance

Safety IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements
IEC 62040-1:2013-01, 1st edition amendment 1
EMC IEC 62040-2:2016, Edition 3.0, Uninterruptible power systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements.
IEC 62040-2:2005-10, Edition 2.0, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements
Performance IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Environmental IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting
Transportation ISTA 2B
Pollution degree 2
Overvoltage category III
Earthing system TN-S, TN-C, TT, or IT
Protective class I
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.