990-91405J-001

Shipping Weights and Dimensions for 3:1 UPS

3:1 220 VDC UPS

UPS rating Weight kg Height mm Width mm Depth mm
10 kVA 6 pulses

550

2085

928

928

12 pulses

640

2085

928

928

20 kVA 6 pulses

550

2085

928

928

12 pulses

640

2085

928

928

30 kVA 6 pulses

634

2085

928

928

12 pulses

670

2085

928

928

40 kVA 12 pulses

756

2085

928

928

50 kVA 12 pulses

1040

2085

1328

928

60 kVA 12 pulses

1040

2085

1328

928

80 kVA 12 pulses

1170

2085

1328

928

100 kVA 12 pulses

1425

2085

1728

928

120 kVA 12 pulses

1513

2085

1728

928

3:1 384 VDC UPS

UPS rating Weight kg Height mm Width mm Depth mm
10 kVA

408

2085

928

928

20 kVA

408

2085

928

928

30 kVA

446

2085

928

928

40 kVA

542

2085

928

928

60 kVA

640

2085

928

928

80 kVA

705

2085

928

928

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.