990-91405J-001

Weights and Dimensions for 3:1 UPS

3:1 220 VDC UPS

UPS rating Weight kg Height mm Width mm Depth mm
10 kVA 6 pulses 480

1800

800

800

12 pulses 570 1800 800 800
20 kVA 6 pulses 480

1800

800

800

12 pulses 570 1800 800 800
30 kVA 6 pulses 564

1800

800

800

12 pulses 600 1800 800 800
40 kVA 12 pulses 686

1800

800

800

50 kVA 12 pulses 953

1800

1200 800
60 kVA 12 pulses 953

1800

1200

800

80 kVA 12 pulses 1083

1800

1200

800

100 kVA 12 pulses 1331

1800

1600

800

120 kVA 12 pulses 1419

1800

1600

800

3:1 384 VDC UPS

UPS rating Weight kg Height mm Width mm Depth mm
10 kVA 338

1800

800

800

20 kVA 338

1800

800

800

30 kVA 376

1800

800

800

40 kVA 472

1800

800

800

60 kVA 570

1800

800

800

80 kVA 635

1800

800

800

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.