990-91405J-001

Recommended Upstream Protection for 3:3 UPS

UPS rating 10 kVA 20 kVA 30 kVA
  Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
NSX100F TM32D 3P3D (C10F3TM032) NSX100F TM25D 3P3D (C10F3TM25) NSX100F TM63D 3P3D (C10F3TM063) NSX100F TM50D 3P3D (C10F3TM050) NSX100F TM80D 3P3D (C10F3TM080) NSX100F TM63D 3P3D (C10F3TM063)
In setting 32 25 63 50 80 63
Ir setting 22 20 44 35 70 51
Im setting 400 (fixed) 300 (fixed) 500 (fixed) 500 (fixed) 800 (fixed) 500 (fixed)
UPS rating 40 kVA 60 kVA 80 kVA
  Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
NSX100F TM100D 3P3D (C10F3TM100) NSX100F TM80D 3P3D (C10F3TM080) NSX160F TM160D 3P3D (C16F3TM160) NSX160F TM125D 3P3D (C16F3TM125) NSX250F TM200D 3P3D (C25F3TM200) NSX160F TM160D 3P3D (C16F3TM160)
In setting 100 80 160 125 200 160
Ir setting 90 64 144 100 180 144
Im setting 800 (fixed) 800 (fixed) 1250 (fixed) 1250 (fixed) 5 to 10xIn 1250 (fixed)
UPS rating 100 kVA 120 kVA 160 kVA 200 kVA
  Input Bypass Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
NSX250F TM250D 3P3D (C25F3TM250) NSX160F TM160D 3P3D (C16F3TM160) NSX250F TM250D 3P3D (C25F3TM250) NSX250F TM200D 3P3D (C25F3TM200) NSX400F Mic2.3 400A 3P3D (C40F32D400) NSX250F TM250D 3P3D (C25F3TM250) NSX630F Mic2.3 630A 3P3D (C63F32D630) NSX400F Mic2.3 400A 3P3D (C40F32D400)
In setting 250 160 250 200 Io=400 250 Io=500 Io=320
Ir setting 225 160 250 200 Ir=0.95 250 Ir=0.95 Ir=1
Im setting 6 to 10xIn 1250 (fixed) 7 to 10xIn 5 to 10xIn Isd=10 5 to 10xIn Isd=10 Isd=10
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.