990-91405J-001

Model List

Galaxy PW 2nd Gen 10-120 kVA 3:1

  • EPWUPS10KU6PTS: Galaxy PW 2nd Gen 10 kVA 3:1 UPS 220 VAC 6 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS10KU12PTS: Galaxy PW 2nd Gen 10 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS20KU6PTS: Galaxy PW 2nd Gen 20 kVA 3:1 UPS 220 VAC 6 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS20KU12PTS: Galaxy PW 2nd Gen 20 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS30KU6PTS: Galaxy PW 2nd Gen 30 kVA 3:1 UPS 220 VAC 6 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS30KU12PTS: Galaxy PW 2nd Gen 30 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS40KU12PTS: Galaxy PW 2nd Gen 40 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS50KU12PTS: Galaxy PW 2nd Gen 50 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS60KU12PTS: Galaxy PW 2nd Gen 60 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS80KU12PTS: Galaxy PW 2nd Gen 80 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS100KU12PTS: Galaxy PW 2nd Gen 100 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS120KU12PTS: Galaxy PW 2nd Gen 120 kVA 3:1 UPS 220 VAC 12 Pulse 220 VDC with input transformer, Startup 5x8

  • EPWUPS10KU6PS: Galaxy PW 2nd Gen 10 kVA 3:1 UPS 220 VAC 6 pulse 384 VDC, Startup 5x8

  • EPWUPS20KU6PS: Galaxy PW 2nd Gen 20 kVA 3:1 UPS 220 VAC 6 pulse 384 VDC, Startup 5x8

  • EPWUPS30KU6PS: Galaxy PW 2nd Gen 30 kVA 3:1 UPS 220 VAC 6 pulse 384 VDC, Startup 5x8

  • EPWUPS40KU6PS: Galaxy PW 2nd Gen 40 kVA 3:1 UPS 220 VAC 6 pulse 384 VDC, Startup 5x8

  • EPWUPS60KU6PS: Galaxy PW 2nd Gen 60 kVA 3:1 UPS 220 VAC 6 pulse 384 VDC, Startup 5x8

  • EPWUPS80KU6PS: Galaxy PW 2nd Gen 80 kVA 3:1 UPS 220 VAC 6 pulse 384 VDC, Startup 5x8

Galaxy PW 2nd Gen 10-200 kVA 3:3

  • EPWUPS10KH6PS: Galaxy PW 2nd Gen 10 kVA 3:3 UPS 380 VAC 6 Pulse 384 VDC, Startup 5x8

  • EPWUPS20KH6PS: Galaxy PW 2nd Gen 20 kVA 3:3 UPS 380 VAC 6 Pulse 384 VDC, Startup 5x8

  • EPWUPS30KH6PS: Galaxy PW 2nd Gen 30 kVA 3:3 UPS 380 VAC 6 Pulse 384 VDC, Startup 5x8

  • EPWUPS40KH6PS: Galaxy PW 2nd Gen 40 kVA 3:3 UPS 380 VAC 6 Pulse 384 VDC, Startup 5x8

  • EPWUPS60KH6PS: Galaxy PW 2nd Gen 60 kVA 3:3 UPS 380 VAC 6 Pulse 384 VDC, Startup 5x8

  • EPWUPS80KH6PS: Galaxy PW 2nd Gen 80 kVA 3:3 UPS 380 VAC 6 Pulse 384 VDC, Startup 5x8

  • EPWUPS100KH12PS: Galaxy PW 2nd Gen 100 kVA 3:3 UPS 380 VAC 12 Pulse 384 VDC, Startup 5x8

  • EPWUPS120KH12PS: Galaxy PW 2nd Gen 120 kVA 3:3 UPS 380 VAC 12 Pulse 384 VDC, Startup 5x8

  • EPWUPS160KH12PS: Galaxy PW 2nd Gen 160 kVA 3:3 UPS 380 VAC 12 Pulse 384 VDC, Startup 5x8

  • EPWUPS200KH12PS: Galaxy PW 2nd Gen 200 kVA 3:3 UPS 380 VAC 12 Pulse 384 VDC, Startup 5x8

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.