990-91405J-001

Environmental

  Operating Transportation and storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 0-95% non-condensing
Elevation Designed for operation in 0-2000 m elevation.
Derating required from 1000-2000 m:
Up to 1000 m: 1.000
Up to 1500 m : 0.975
Up to 2000 m: 0.950

0-10000 m

Audible noise one meter from unit ≤ 70 dB at full load
Protection class IP31
Color RAL 7035

Heat Dissipation for 3:1 UPS

3:1 220 VDC UPS

UPS rating 10 kVA 20 kVA 30 kVA

6 pulses

12 pulses

6 pulses 12 pulses 6 pulses 12 pulses
Normal operation (W)

1206

1275

2602

2508

3674

3720
Battery operation (W)

754

901

1614

1632

2390

2741

ECO mode (W)

738

796

822

951

1085

1283

3:1 220 VDC UPS

UPS rating 40 kVA 50 kVA 60 kVA 80 kVA 100 kVA 120 kVA
Normal operation (W)

4387

5764

6744

9549

10888

13517

Battery operation (W)

3162

3664

4522

6170

7152

9802

ECO mode (W)

1379

1968

2107

2704

3248

3773

3:1 384 VDC UPS

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 60 kVA 80 kVA
Normal operation (W)

820

1594

2186

2694

4142

5512

Battery operation (W)

754

1384

1906

2346

3475

4920

ECO mode (W)

521

634

830

851

1325

1482

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.