990-91405J-001

Environmental

  Operating Transportation and storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 0-95% non-condensing
Elevation Designed for operation in 0-2000 m elevation.
Derating required from 1000-2000 m:
Up to 1000 m: 1.000
Up to 1500 m : 0.975
Up to 2000 m: 0.950

0-10000 m

Audible noise one meter from unit ≤ 70 dB at full load
Protection class IP31
Color RAL 7035

Heat Dissipation for 3:3 UPS

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 60 kVA 80 kVA 100 kVA 120 kVA 160 kVA 200 kVA
Normal operation (W)

870

1630

2290

2880

3920

5260

7160

8720

9060

11920

Battery operation (W)

794

1241

1893

2470

3475

4179

5368

6259

8217

10800

ECO mode (W)

506

606

813

873

1310

1593

2736

2995

3699

3696

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.