990-91405J-001

Specifications for 10 kVA UPS 3:3

Input Voltage (V) 380 V 400 V 415 V
Connections L1, L2, L3, PE*
Input voltage range (V) 304-456
Frequency (Hz) 45-55
Nominal input current (A) 17 16 15
Maximum input current (A) 21 20 19
Input current limitation (A) 60
Total harmonic distortion (THDI) 6 pulses ≤ 15% (with filter)
6 pulses ≤ 50% (without filter)
Input power factor ≥ 0.9 (with filter)
≥ 0.7 (without filter)
Maximum short circuit rating Icc=10 kA
Protection Breaker
Ramp-in 15 seconds
Bypass Voltage (V) 380 V 400 V 415 V
Connections L1, L2, L3, N, PE
Overload capacity ≤110% continuous
125% for 10 minutes
150% for 1 minute
Bypass voltage range (V) 285-475
Frequency (Hz) 50
Nominal bypass current (A) 15 14 14
Nominal neutral current (A) 26 25 25
Maximum short circuit rating Icc=10 kA
Output Voltage (V) 380 V 400 V 415 V
Connections L1, L2, L3, N, PE
Overload capacity ≤110% continuous
125% for 10 minutes
150% for 1 minute
Output voltage regulation ± 1%
Dynamic load response 20 milliseconds
Output power factor 0.8
Nominal output current (A) 15 14 14
Total harmonic distortion (THDU) <2% at 100% linear load
<4% at 100% non-linear load
Output frequency (Hz) 50 ± 1%
Output short-circuit current at 60 ms (A) 45
Output performance classification (according to IEC/ EN62040-3) VFI-SS-111
Battery Battery blocks supported 29-32
Charging current The charging current is determined by the battery capacity. Default is 0.1 C.
Maximum charging power (kW) 10.8
Nominal battery voltage (VDC) 348-384
Nominal float voltage (VDC) 391.5-432
End of discharge voltage (full load) (VDC) 304
Battery current at full load and nominal battery voltage (A) 23
Battery current at full load and minimum battery voltage (A) 29
Temperature compensation (per cell) -3.3 mV per °C for T ≥ 25 °C, 0 mV per °C for T < 25 °C
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.