990-91405J-001

Specifications for 120 kVA UPS 3:3

Input Voltage (V) 380 V 400 V 415 V
Connections L1, L2, L3, PE*
Input voltage range (V) 304-456
Frequency (Hz) 45-55
Nominal input current (A) 200 190 183
Maximum input current (A) 250 237 229
Input current limitation (A) 250
Total harmonic distortion (THDI) 12 pulses ≤ 10% (with filter)
12 pulses ≤ 12% (without filter)
Input power factor ≥ 0.9 (with filter)
≥ 0.8 (without filter)
Maximum short circuit rating Icc=10 kA
Protection Breaker
Ramp-in 15 seconds
Bypass Voltage (V) 380 V 400 V 415 V
Connections L1, L2, L3, N, PE
Overload capacity ≤110% continuous
125% for 10 minutes
150% for 1 minute
Bypass voltage range (V) 285-475
Frequency (Hz) 50
Nominal bypass current (A) 183 174 167
Nominal neutral current (A) 250* 250 241
Maximum short circuit rating Icc=10 kA
Output Voltage (V) 380 V 400 V 415 V
Connections L1, L2, L3, N, PE
Overload capacity ≤110% continuous
125% for 10 minutes
150% for 1 minute
Output voltage regulation ± 1%
Dynamic load response 20 milliseconds
Output power factor 0.8
Nominal output current (A) 183 174 167
Total harmonic distortion (THDU) <2% at 100% linear load
<4% at 100% non-linear load
Output frequency (Hz) 50 ± 1%
Output short-circuit current at 60 ms (A) 550
Output performance classification (according to IEC/ EN62040-3) VFI-SS-111
Battery Battery blocks supported 29-32
Charging current The charging current is determined by the battery capacity. Default is 0.1 C.
Maximum charging power (kW) 19.2
Nominal battery voltage (VDC) 348-384
Nominal float voltage (VDC) 391.5-432
End of discharge voltage (full load) (VDC) 304
Battery current at full load and nominal battery voltage (A) 272
Battery current at full load and minimum battery voltage (A) 343
Temperature compensation (per cell) -3.3 mV per °C for T ≥ 25 °C, 0 mV per °C for T < 25 °C
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.