Specifications
Auxiliary power
| AC | IFL12C, IFL12MC, and IFL12MCT |
|
| DC | IFL12C, IFL12MC, and IFL12MCT |
100...440 V ± 15% < 10 W |
| IFL12LMC and IFL12LMCT |
24...48 V ± 15% < 4 W |
Electrical
| Insulation resistance range | 100 Ω...250 kΩ * |
| Capacitance range | 0.1...150 µF * |
| Filtering range |
5 s, 40 s, and 400 s |
| Response time |
As per filtering setting |
| Accuracy | As per IEC61557–9 |
| Threshold |
0.2...200 kΩ * High, Medium, and Low * |
| Hysteresis | ± 20% |
| Relay configuration |
|
| Relay maximum AC voltage / current | 250 V / 6 A |
| Relay maximum AC load | 1500 VA |
| Relay maximum DC voltage / current | 48 V / 1 A |
Mechanical
| Weight | 0.55 kg (1.12 lb) |
| Mounting position | Vertical orientation only |
| IP degree of protection |
|
| Installation category |
|
Environment
| Operating temperature | -25...70 °C (-13...158 °F) |
| RH non-condensing | 5...95% |
| Maximum dewpoint | 37 °C (99 °F) |
| Storage temperature | -40...85 °C (-40...185 °F) |
| Operating altitude | ≤ 3000 m (9843 ft) |
| Usage |
|
Standards
| Product | IEC 61557-9 |
| Safety | IEC/UL 61010-1 |
| EMC |
|
| Installation |
IEC 60364-4-41 |