0614CT1701

Accessories for MicroLogic X Control Units

Accessories for MicroLogic X Control Units

Catalog Number

External sensors

External sensor for ground-fault protection (TCE) / 1 part

Sensor rating 400/1600 A

LV833576SP

Source ground return (SGR) ground-fault protection / 1 part

External sensor (SGR)

LV833579SP

MDGF summing module

LV848891SP

External power supply module (AD) / 1 part

24–30 Vdc

54440

48–60 Vdc

54441

100–125 Vdc

54442

110–130 Vdc

54443

200–240 Vdc

54444

380–415 Vdc

54445

Battery module (BAT) / 1 part

1 battery

24 Vdc

54446

Mobile Powerpack for MicroLogic X Control Unit

Mobile Powerpack for MicroLogic X control unit (by APC) / 1 part

LV850055SP

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.