0614CT1701

MasterPacT MTZ Selection

Introduction to MasterPacT MTZ Devices

WARNING: This product can expose you to chemicals including DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

MasterPacT MTZ circuit breakers bring smart connectivity and remote monitoring to power distribution systems:

  • Smartphone connectivity allows easy access to device information.

  • A Class 1 power meter is built in for energy-saving capabilities.

  • Can be customized by adding digital modules.

  • Has the new MicroLogic™ X control unit.

  • Integrates seamlessly with building and energy management systems.

MasterPacT MTZ Circuit Breaker Overview

MasterPacT MTZ circuit breakers are available in three sizes.

MasterPacT MTZ1
800–1600 A

MasterPacT MTZ2*
800–4000 A

MasterPacT MTZ3
4000–6000 A

MasterPacT MTZ circuit breakers provides a full range of different breaking ratings.

  • Insulated case devices are listed to UL489 and CSA C22.2 No 5.

  • Power circuit breakers are certified to ANSI C37 (UL1066) and
    CSA C22.2 No 268.

MasterPacT MTZ with ArcBlok™ Technology

The MasterPacT MTZ2 and MTZ3 low-voltage power circuit breaker and insulated case circuit breaker are available with ArcBlok technology designed to mount in an ArcBlok drawout cradle.

The MasterPacT MTZ with ArcBlok technology interfaces with the ArcBlok cradle to prevent arcing events by enclosing the phases at the primary connection of the cradle. If for any reason an arcing event happens, with the separation between phase to phase and phase to ground, the arc is extinguished in less than 12 ms to reduce arc flash energy.

Selecting MasterPacT MTZ Circuit Breakers

Selecting MasterPacT MTZ1 Circuit Breakers

NOTE: Throughout this catalog, UL489 means UL489/CSA C22.2 No 5 and ANSI C37 means ANSI C37/CSA C22.2 No 268.

Ratings for UL489 MasterPacT MTZ1 Circuit Breakers

Frame Rating

800 A

1200 A

1600 A*

Interrupting Rating Code

N

H

L1

L

LF

N

H

L1

L

LF

N

H

L1

L

Number of poles

3/4

Interrupting Current (kAIR)

240 Vac, 60 Hz

50

65

100

200

200

50

65

100

200

200

50

65

100

200

480 Vac, 60 Hz

50

50

65

100

100

50

50

65

100

100

50

50

65

100

600 Vac, 60 Hz

35

50

35

50

35

50

Short-Time Withstand Current Rating (kA)

Vac 60 Hz, 0.5 s

35

35

10

10

10

35

35

10

10

10

35

35

10

10

Built-In Instantaneous Override (Peak kA ±10%)

90

90

22

22

22

90

90

22

22

22

90

90

22

22

Close and Latch Ratings (Peak kA)

Vac 60 Hz

55

55

22

22

22

55

55

22

22

22

55

55

22

22

Tested to show arc flash hazard risk category as referenced by NFPA70E

Yes

Yes

Breaking Time

25 to 30 ms (with no intentional time delay)
9 ms for L and LF

Closing Time

< 50 ms

Sensor Rating

400–800 A

600–1200 A

800–1600 A

Endurance Rating (C/O Cycles) (with no maintenance)

Mechanical

12,500

Electrical

2,800

Ratings for ANSI C37 Certified MasterPacT MTZ1 Circuit Breakers

Frame Rating

800 A

Interrupting Rating Code

N1

Number of Poles

3/4

Interrupting Current (kAIR)

254 Vac 60 Hz

42

508 Vac 60 Hz

42

635 Vac 60 Hz

Short-Time Withstand Current (kA)

Vac 60 Hz, 0.5 s

42

Built-In Instantaneous Override (Peak kA ±10%)

Close and Latch Ratings (Peak kA)

Vac 60 Hz

90

Tested to show arc flash hazard risk category as referenced by NFPA70E

Breaking Time (with no intentional time delay)

25 to 30 ms

Closing Time

< 50 ms

Sensor Rating

400 to 800 A

Endurance Rating (C/O Cycles)
(with no maintenance)

Mechanical

12,500

Electrical

2800

Ratings for IEC 60947-2 Rated MasterPacT MTZ1 Circuit Breakers

Frame Rating

800/1000 A

1250/1600 A

Interrupting Rating Code

H1

H2

H3

L1

H1

H2

H3

Ultimate Breaking Capacity (kA)

Icu

220/415 Vac, 50/60 Hz

42

50

65

150

42

50

65

440 Vac, 50/60 Hz

42

50

65

130

42

50

65

525 Vac, 50/60 Hz

42

42

100

42

42

690 Vac, 50/60 Hz

42

42

25

42

42

1150 Vac, 50/60 Hz

Service Breaking Capacity (kA)

Ics

%Icu

100%

100%

75%

100%

100%

100%

75%

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 1 s

42

42

50

10 x In

42

42

50

Built-In Instantaneous Override (kA ±10%)

90

110

10

110

Rated Making Capacity (Peak kA)

Icm

220/415 Vac, 50/60 Hz

88

105

145

330

88

105

145

440 Vac, 50/60 Hz

88

105

145

286

88

105

145

525 Vac, 50/60 Hz

88

88

200

88

88

690 Vac, 50/60 Hz

88

88

52

88

88

1000 Vac, 50/60 Hz

Breaking Time

ms

25 to 30 ms (with no intentional time delay)
9 ms for L and LF

Closing Time

ms

50

Sensor Rating

400 to 800 A

Endurance Rating (C/O cycles)
(with no maintenance)

Mechanical

12,500

12,500

10,000

12,500

12,500

12,500

10,000

Electrical 440 V

6000

6000

6000

3000

6000

6000*

6000*

Electrical 1000 V

Selecting MasterPacT MTZ2 Circuit Breakers

Ratings for UL489 MasterPacT MTZ2 Circuit Breakers*

Frame Rating

800/1200/1600/2000 A

2500/3000 A

Interrupting Rating Code

N

H

L

LF

H

L

Number of Poles

3/4

Interrupting Current (kAIR)

240 Vac 50/60 Hz

65

100

200

200

100

200

480 Vac 50/60 Hz

65

100

150

150

100

150

600 Vac 50/60 Hz

50

85

100

100

85

100

Short-Time Withstand Current (kA)

Vac 50/60 Hz, 0.5 s

42

65

30*

22

65

65

Built-In Instantaneous Override (Peak kA ±10%)

90

90

80

55

150

150

Close and Latch Ratings (Peak kA)

Vac 50/60 Hz

90

90

55*

50

90

90

Tested to show arc flash hazard risk category (NFPA70E)

Yes

Breaking Time

25 to 30 ms (with no intentional delay) 9 ms for L and LF

Closing Time

70 ms

Sensor Rating

400–800 A / 600–1200 A /
800–1600 A / 1000–2000 A

1200–2500 A /
1600–3000 A

Endurance Rating (C/O Cycles) (with no maintenance)

Mechanical

12,500*

12,500*

12,500*

12,500*

10,000

10,000

Electrical

2800*

2800*

2800*

2800*

1000

1000

Ratings for ANSI C37 Certified MasterPacT MTZ2 Circuit Breakers*

Frame Rating

800/1600 A

2000 A

3200/4000 A*

Interrupting Rating Code

N1

H1

H2

H3

IRC = H10

L1* *

L1F*

H1

H2

H3

IRC = H10

L1* *

L1F*

H1

H2

H3

IRC = H10

L1* *

Number of Poles

3/4

Interrupting Current (kAIR)
(50/60 Hz)

254 Vac

42

65

85

100

 

200

200

65

85

100

 

200

200

65

85

100

 

200

508 Vac

42

65

85

100

 

200

200

65

85

100

 

200

200

65

85

100

 

200

730 Vac

                                   

635 Vac

42

65

85

85

 

130

130

65

85

85

 

130

130

65

85

85

 

130

Short-Time Withstand Current (kA) (50/60 Hz)

Vac, 0.5 s

42

65

85

85

 

30

22

65

85

85

 

30

22

65

85

85

 

100

Built In Instantaneous Override (Peak kA ±10%)

190

 

80

55

190

 

80

55

190

 

270

Close and Latch Ratings (Peak kA)

Vac
(50/60 Hz)

90

150

90

90

 

55

50

150

90

90

 

55

50

150

90

90

 

90

Tested to show arc flash hazard risk category (NFPA70E)

 

Yes

 

Yes

 

Breaking Time

25 to 30 ms (with no intentional delay) 9 ms for L1 and L1F

Closing Time

70 ms

Sensor Rating

400–800 A, 800–1600 A

1000–2000 A

1600–4000 A

Endurance Rating (C/O Cycles) (with no maintenance)

Mechanical

12,500

10,000

10,000

 

5000

Electrical

2800

1000

1000

 

1000

Ratings for IEC60947–2 Rated MasterPacT MTZ2 Circuit Breakers

Frame Rating

800/1000/1250/1600 A

2000 A

2500/3200/4000 A

Interrupting Rating Code

N1

H1

H2

L1

H10

N1

H1

H2

H3

L1

H10

H1

H2

H3

H10

Ultimate Breaking Capacity (kA) 50/60 Hz

Icu

220/415 Vac

42

65

100

150

42

65

100

150

150

65

100

150

440 Vac

42

65

100

150

42

65

100

150

150

65

100

150

525 Vac

42

65

85

130

42

65

85

130

130

65

85

130

690 Vac

42

65

85

100

42

65

85

100

100

65

85

100

1150 Vac

50

50

50

Service Breaking Capacity (%)

Ics

% Icu

100

100

100

100

100

100

100

100

100

100

100

100

100

100

100

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 1 s

42

65

85

30

50

42

65

85

65

30

50

65

85

65

50

Vac 50/60 Hz, 3 s

22

36

50

30

50

22

36

75

65

30

50

65

75

65

50

Built-In Instantaneous Override (Peak kA ±10%)

190

80

190

150

80

190

150

Rated making Current (Peak kA) 50/60 Hz

Icm

220/415 Vac

88

143

220

330

88

143

220

330

330

143

220

330

440 Vac

88

143

220

330

88

143

220

330

330

143

220

330

525 Vac

88

143

187

286

88

143

187

286

286

143

187

286

690 Vac

88

143

187

220

88

143

187

220

220

143

187

220

1150 Vac

105

105

105

Breaking Time

ms

25

25

25

10

25

25

25

25

25

10

25

25

25

25

25

Closing Time

ms

< 70

< 70

< 70

Sensor Rating

400–800 A / 800–1600 A

1000–2000 A

1600–4000 A

Endurance Rating (with no maint.)
(C/O Cycles x 1000)

Mechanical

12.5

10

10

Electrical 440 V

10

10

10

3

8

8

8

3

3

5

5

1.25

Electrical 1150 V

0.5

0.5

0.5

Selecting MasterPacT MTZ3 Circuit Breakers

Ratings for UL489 MasterPacT MTZ3 Circuit Breakers*

Frame Rating

4000/5000/6000 A

Interrupting Rating Code

H

L

Number of Poles

3/4

Interrupting Current (kAIR)

240 Vac 50/60 Hz

100

200

480 Vac 50/60 Hz

100

150

600 Vac 50/60 Hz

85

100

Short-Time Withstand Current (kA)

Vac 50/60 Hz, 0.5 s

85

100

Built-In Instantaneous Override (Peak kA ±10%)

170

170

Close and Latch Ratings (Peak kA)

Vac 50/60 Hz

90

90

Tested to show arc flash hazard risk category (NFPA70E)

Breaking Time

25 to 30 ms (with no intentional delay)
9 ms for L

Closing Time

70 ms

Sensor Rating

2000–4000 A
2500–5000 A
3000–6000 A

Endurance Rating (C/O Cycles)
(with no maintenance)

Mechanical

5000

5000

Electrical

1000

Ratings for ANSI C37 Certified MasterPacT MTZ3 Circuit Breakers *

Frame Rating

4000/500/6000 A

Interrupting Rating Code

H2

H3

L1* *

Interrupting Current (kAIR) (50/60 Hz)

254 Vac

85

100

200

508 Vac

85

100

200

635 Vac

85

85

130

Short-Time Withstand Current (kA) (50/60 Hz)

Vac, 0.5 s

85

85

100

Built In Instantaneous Override (Peak kA ±10%)

270

Close and Latch Ratings (Peak kA) (50/60 Hz)

Vac

170

170

90

Tested to show arc flash hazard risk category (NFPA70E)

Breaking Time

25 to 30 ms (with no intentional delay)
9 ms for L1

Closing Time

70 ms

Sensor Rating

2000–4000 A
2500–5000 A
3000–6000 A

Endurance Rating (C/O Cycles) (with no maintenance)

Mechanical

5000

Electrical

1000

Ratings for IEC60947–2 Rated MasterPacT MTZ3 Circuit Breakers

Frame Rating

4000/5000/6300 A

Interrupting Rating Code

H1

H2

Ultimate Breaking Capacity
(kA) 50/60 Hz

Icu

220/415 Vac

100

150

440 Vac

100

150

525 Vac

100

130

690 Vac

100

100

1150 Vac

Service Breaking Capacity

Ics

%Icu

100%

100%

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 1 s

100

100

Vac 50/60 Hz, 3 s

100

100

Built-In Instantaneous Override (Peak kA ±10%)

117

Rated making Current
(Peak kA) 50/60 Hz

Icm

220/415 Vac

220

330

440 Vac

220

330

525 Vac

187

286

690 Vac

187

220

1150 Vac

Breaking Time

25 ms

Closing Time

ms

< 80

Sensor Rating

2000–4000 A
2500–5000 A
3000–6000 A

Endurance Rating (with no maint.)
(C/O Cycles x 1000)

Mechanical

5

Electrical 440 V

1.5

1.5

Electrical 1150 V

Selecting MasterPacT MTZ Switches

Selecting MasterPacT MTZ1 Switches

Ratings for ANSI C37 Certified MasterPacT MTZ1 Non-Automatic Switches

Frame Rating

800 A

Withstand Rating Code

NA

Short-Time Withstand Current Rating (kA)

Vac 50/60 Hz, 0.5 s

42

Breaking Capacity
(with external protection relay) (kA)

254 Vac, 60 Hz

42

508 Vac, 60 Hz

42

635 Vac, 60 Hz

NA

Ratings for IEC 60947-3 Rated Non-Automatic MasterPacT MTZ1 Switches

Frame Rating

800/1000 A

1250/1600 A

Withstand Rating Code

HA

HA

Rated Making Capacity (Peak kA)

Icm

220/415 Vac, 50/60 Hz

75

75

440 Vac, 50/60 Hz

75

75

500/690 Vac, 50/60 Hz

75

75

1000 Vac, 50/60 Hz

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 0.5 s

36

36

Breaking Capacity
(kA at 690 Vac)
(with external protection relay)

Icu

Maximum delay 350 ms

36

36

Selecting MasterPacT MTZ2 Switches

Ratings for ANSI C37 Certified MasterPacT MTZ2 Non-Automatic Switches

Frame Rating

800 A

1600 A

2000 A

3200 A

4000 A

Withstand Rating Code

HA

HA

HA

HA

HA

Breaking Capacity with External Relay (kA), 50/60 Hz

254 Vac

65

65

65

65

65

508 Vac

65

65

65

65

65

635 Vac

65

65

65

65

65

Short-Time Withstand Current (kA) Vac 50/60 Hz, 0.5 s

65

65

65

65

65

Ratings for IEC 60947-3 Rated MasterPacT MTZ2 Non-Automatic Switches

Frame Rating

800/1000/1250/1600 A

2000 A

2500/3200/4000 A

Withstand Rating Code

NA

HA

HA

HA

Rated Making Current
50/60 Hz
(Peak kA)

Icm

220/415 Vac

88

145

145

145

440 Vac

88

145

145

145

500/690 Vac

88

145

145

145

1150 Vac

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 1 s

42

66

66

66

Ultimate Breaking Capacity (with external protection relay) (kA)

Icu

Maximum Delay
400 ms

42

66

66

66

Selecting MasterPacT MTZ3 Switches

Ratings for ANSI C37 Certified MasterPacT MTZ3 Non-Automatic Switches

Frame Rating

4000 A

5000/6300 A

Withstand Rating Code

HA

HA

Breaking Capacity with External Relay (kA), 50/60 Hz

254 Vac

85

85

508 Vac

85

85

635 Vac

85

85

Short-Time Withstand Current (kA) Vac 50/60 Hz, 0.5 s

85

85

Ratings for IEC 60947-3 Rated MasterPacT MTZ3 Non-Automatic Switches

Frame Rating

4000B/5000/6300 A

Withstand Rating Code

HA

Rated Making Current
(Peak kA)

Icm

220/415 Vac, 50/60 Hz

187

440 Vac, 50/60 Hz

187

500/690 Vac, 50/60 Hz

187

1150 Vac, 50/60 Hz

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 1 s

85

Ultimate Breaking Capacity
(with external protection relay) (kA)

Icu

Maximum Delay
400 ms

85

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.