0614CT1701

MasterPacT MTZ Product Code

MasterPacT MTZ Product Code is an alphanumeric code representing the complete configuration of a MasterPacT MTZ circuit breaker. It is automatically generated for each MasterPacT MTZ circuit breaker after completing the configuration through MyPact. It will appear in the invoice and delivery documents as well as the labelling on the MasterPacT MTZ circuit breaker and the packaging.

MasterPacT MTZ Product Code brings the following benefits:

  • Quick and unique identification of the initial configuration of a circuit breaker by reading the code on the physical products or other recordings

  • Reordering the same MasterPacT MTZ circuit breaker is simplified by communicating configuration through the product code

  • Recording or sharing information about the initial configuration of a circuit breaker is simplified

Details of the coding rules can be accessed through the MyPact portal:

  • All options of accessories are coded.

  • The minimum length of the code is 9 characters and the maximum length of the code is 33 characters* depending on the choice of the accessories.

  • Capital letters, numbers and start sign are used.

Example MasterPacT MTZ Product Code

> Product Code: WADFEEADN**A

  • MasterPacT type: MTZ2

  • Rating: 1000A

  • Sensor rating: 800A

  • Performance Level: H1

  • MicroLogic: 5.0 X

  • VPS module: Yes

  • Number of poles: 4P

  • Type of installation: Drawout with cradle

  • Connection: Top Horizontal Bottom Horizontal

  • Type of communication: ULP + EIFE without I/O module

  • Accessories for Design & Installation simplification and operation efficiency: No

  • Accessories for additional People and Property Protection: No

  • Digital Modules: Energy per phase

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.