0614CT1701

Shunt Close, Shunt Trip, and Undervoltage Release Catalog Numbers

Description

Catalog Number

Shunt Close (XF) or Shunt Trip (MX) for all MasterPacT MTZ Devices

Standard Coil AC 50/60 Hz DC 24 Vac,24–30 Vdc LV833659SP
48 Vac,m48–60 Vdc LV833660SP
100–130 Vac/dc LV833661SP
200–250 Vac/dc LV833662SP
277 Vac LV833663SP
380–480 Vac LV833664SP
Diagnostics& Communicating coil AC 50/60 Hz DC 24 Vac,24–30 Vdc, LV833033SP
48 Vac,48–60 Vdc LV833034SP
100–130 Vac/dc LV833035SP
200–250 Vac/dc LV833036SP
277 Vac LV833037SP
380–480 Vac LV833038SP
Wiring kit for diag & com coil for MTZ1 LV833118SP
Wiring kit for diag & com coil for MTZ2/3 LV847904SP
Undervoltage Release MN for all MTZ
Under voltage release AC 50/60 Hz DC 24–30 Vdc,24Vac LV833668SP
48–60 Vdc,48Vac LV833668SP
100–130 Vac/dc LV833669SP
200–250 Vac/dc LV833670SP
380–480 Vac LV833671SP
Diagnostics coil AC 50/60 Hz DC 24–30 Vdc,24 Vac LV833673SP
48–60 Vdc,48 Vac LV836668SP
100–130 Vac/dc LV836670SP
200–250 Vac/dc LV836671SP
380–480 Vac LV836673SP
Wiring kit for diag & com coil for MTZ1 LV833118SP
Wiring kit for diag & com coil for MTZ2/3 LV847904SP
Terminal block For fixed circuit breaker MTZ1/2/3 LV847074SP
For drawout circuit breaker MTZ1 LV833098SP
For drawout circuit breaker MTZ2/3 LV847849SP
Accessories for Diagnostics & Communicating Accessories
Isolation module for MicroLogic X—for MX1/XF communicating accessories LV850056SP
Voltage release tab/bracket for MX/XF/MN LV847093SP
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.