0614CT1701

Miscellaneous Accessory Catalog Numbers

Escutcheon

Description

Catalog Number

Fixed

Drawout

Escutcheon
MasterPacT MTZ1 Escutcheon LV833718SP LV833857SP
Transparent cover (IP54) LV833859SP
MasterPacT MTZ2/3 Escutcheon LV848601SP LV848603SP
Transparent cover (IP54) LV848604SP
Grounding Kit KTM
MasterPacT MTZ2/3 Side plate kit LV848556SP LV848557SP

Assorted Accessories

 

Catalog Numbers

ANSI C37/UL 1066/UL 489 Safety Shutters 1 part for MTZ
MTZ1 3P S48933
4P S48934
MTZ2 800/4000 A 3P 65346
4P 65347
MTZ3 4000/6000 A 3P 65348
4P 65349

Cluster Shield for Drawout Circuit Breakers

ANSI Circuit Breakers UL Circuit Breakers  
MTZ 08N1 / H1 / H2 / H3 MTZ 08N / H 65356
MTZ 08N1 / LF MTZ 08L / LF, MTZ 12L / LF 65357
MTZ 16N1 / H1 / H2 / H3 MTZ 16N / H 65356
MTZ L1F MTZ 16L / LF 65357
MTZ 20HT / H2 / H3 MTZ 20N / H 65356
MTZ 20L / LF MTZ 20 LF 65357
MTZ 20L, MTZ 25H/L 65356
MTZ 32H1 / H2 / H3 MTZ 30H, L MTZ 40BH 65356
MTZ 32L1 65356
MTZ 40H2 / H3 MTZ 40H 65356
MTZ 40L1 MTZ 40H / L 65356
MTZ 50H2 / H3 MTZ 50H 65356
MTZ 50L1 MTZ 50L 65356
MTZ 60H2 / H3 MTZ 60H 65356
MTZ 60L 1 MTZ 60L 65356
Defeat Tool
Cradle Interlock Defeat tool 65374
Cluster Tools
Finger Cluster S33166
Cluster Grease S48899
Cluster Positioning Tool S47542
Cluster Reset Tool CLUSTRETOOL
Cluster Service Kit CLUSTOOLSK
Lifting Device Kits
Crossbar for MTZ2 / NW-W- Frame Circuit Breaker or Cradle S48900
Crossbar for MTZ3 / NW-Y-Frame Circuit Breaker or Cradle S48901
Set of Two Lifting Hooks S48906
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.