0614CT1701

Spring Charging Motor and Remote Accessories Catalog Numbers

Remote Operation

 

Catalog Number

Spring Charging Motor (MCH) AC 50/60 Hz 48V LV833186SP
100–130V

LV833176SP

200–240V

LV833177SP

277V

LV833179SP

380–415V

LV833179SP

440–480V

LV833179SP

DC 24–30V LV833185SP
48–60V LV833186SP
100–125V LV833187SP
200–250V LV833188SP
Terminal block For fixed circuit breaker LV847074SP
For drawout circuit breaker LV833098SP
Spring Charging Motor for MTZ2/3
Spring Charging Motor (MCH) AC 50/60 Hz 48V LV847889SP
100–130 V LV847893SP
200–240 V LV847894SP
277 V LV847895SP
380–415 V LV847895SP
380–415 V LV847896SP
440–480 V LV847897SP
DC 24–30V LV847888SP
48–60 Hz LV847889SP
100–125 V LV847890SP
200–250 V LV847891SP
Terminal block For fixed circuit breaker LV847074SP
For drawout circuit breaker LV847849SP
Remote reset after fault trip Electrical reset RES 110–130 Vac LV848202SP
220–240 Vac LV848203SP
Terminal block For fixed circuit breaker MTZ1/2/3 LV847074SP
For drawout circuit breaker MTZ1 LV833098SP
For drawout circuit breaker MTZ2/3 LV847849SP
MasterPacT MTZ Circuit Breaker Remote Racking
Description MasterPacT MTZ1/2/3 Remote Racking Device LV839291SP
MasterPacT MTZ2/3 Remote Racking Device LV839292SP
MasterPacT MTZ1 Remote Racking Device LV839293SP
Mounting Bracket Kit for MTZ2/3 Remote Racking (contains 10 mounting brackets) LV839294SP
Mounting Bracket Kit for MTZ1 Remote Racking (contains 10 mounting brackets) LV839295SP
Control Unit for MTZ1/2/3 Remote Racking S47101
30 ft. Control Cable for MTZ1/2/3 Remote Racking S47102
Drive Shaft for MTZ2/3 Remote Racking S47103
Drive Shaft for MTZ1 Remote Racking S47105
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.