0614CT1701

MTZ1/MTZ2/MTZ3 Fixed Circuit Breaker Remote Operation Catalog Numbers

Neutral Sensor Parts

Catalog Number

Neutral Sensor Wiring Harness for MTZ1/2

LV848907SP

Neutral Sensor Wiring Harness for MTZ3

LV848906SP

MDGF/SGR (Source Ground Return) Sensor plug

External sensor (SGR)*

LV833579SP

MDGF summing module for MTZ2/3

LV848891SP

External Sensor for Neutral Ground-Fault Protection (TCE)

External Sensor for
Source Ground-Return Protection

MDGF

For use with UL and ANSI rated circuit breakers only.
Not available with ArcBlok Technology.

Cradle Metering CT Kit (Set of 3)

Description

Catalog Number

MTZ2

400 A

SMCT400

600 A

SMCT600

800 A

SMCT800

1200 A

SMCT1200

1600 A

SMCT1600

2000 A

SMCT2000

2000 A

SMCT2000R*

2500 A

SMCT2500R

3000 A

SMCT3000R

3200 A

SMCT3200R

MTZ3

2000 A

SMCT2000Y

2500 A

SMCT2500Y

3000 A

SMCT3000Y

3200 A

SMCT3200Y

4000 A

SMCT4000Y

5000 A

SMCT5000Y

6000 A

SMCT6000Y

Mechanical Operation
Counter (CDM)

Door Interlock Catch (VPEC)

Cradle Rejection Kit

Mechanical Operation Counter / Door Interlock / Cradle Rejection Kit

Catalog Number

MTZ1

MTZ2/MTZ3

Operation counter CDM

LV833895SP

LV848535SP

Racking handle / 1 part

LV847098SP

LV847944SP

Door Interlock—Right and left-hand side of cradle (VPECD or VPECG)

LV833172SP

LV847914SP

Cradle rejection kit (VDC)

S33767

NWCELLKEY

Shutter

Assorted Accessories

Catalog Number

ANSI C37/UL 1066/UL 489 Safety Shutters 1 part for MTZ

MTZ1

3P

S48933

4P

S48934

MTZ2 800/4000 A

3P

65346

4P

65347

MTZ3 4000/6000 A

3P

65348

4P

65349

Cluster Shield for Drawout Circuit Breakers

ANSI Circuit Breakers

UL Circuit Breakers

MTZ 08N1 / H1 / H2 / H3

MTZ 08N / H

65356

MTZ 08L1 / L1F

MTZ 08L / LF, MTZ 12L / LF

65357

MTZ 16N1 / H1 / H2 / H3

MTZ 16N / H

65356

MTZ L1F

MTZ 16L / LF

65357

MTZ 20H1 / H2 / H3

MTZ 20N / H

65356

MTZ 20L1 / L1F

MTZ 20LF

65357

MTZ 20L, MTZ 25H/ L

65356

MTZ 32H1 / H2 / H3

MTZ 30H / L MTZ 40BH

65356

MTZ 32L1

65356

MTZ 40H2 / H3

MTZ 40H

65356

MTZ 40L1

MTZ 40H / L

65356

MTZ 50H2 / H3

MTZ 50H

65356

MTZ 50L1

MTZ 50L

65356

MTZ 60H2 / H3

MTZ 60H

65356

MTZ 60L1

MTZ 60L

65356

Defeat Tool

Cradle Interlock Defeat tool

64274

Cluster Tools

Finger Cluster

S33166

Cluster Grease

S48899

Cluster Positioning Tool

S47542

Cluster Reset Tool

CLUSRETOOL

Cluster Service Kit

CLUSTOOLSK

Lifting Device Kits

Crossbar for MTZ2 / NW-W frame Circuit Breaker or Cradle

S48900

Crossbar for MTZ3 / NW-Y-Frame Circuit Breaker or Cradle

S48901

Set of Two Lifting Hooks

S48906

Circuit Breaker Accessories

Catalog Number

MTZ1

MTZ2/MTZ3

Spring charging handle

LV847092SP

LV847940SP

MasterPacT MTZ1 Drawout Circuit Breaker Cradle Accessories Catalog Numbers

 

Catalog Number

3P

4P

Arc Chute Cover

3P/4P

Standard

Standard

Auxiliary Terminal Shield (CB)

Terminal shield

MasterPacT MTZ2

LV833763

LV833764

MasterPacT MTZ3

 

Safety Shutters

Safety shutters (VO)

MasterPacT MTZ2

65346

65347

MasterPacT MTZ3

65348

65349

Auxiliary Terminal Shield (CB) / 1 part

Terminal Shield

 

LV833763SP

LV833764SP

Safety Shutters

Safety Shutters (VO)

 

S48933

S48934

Cradle Rejection Kit

Cradle Rejection Kit (VDC)

   

LV833767SP

Auxiliary Terminals for Cradle Alone

 

3 wire terminal (30 parts)

   

LV847900SP

6 wire terminal (10 parts)

   

LV847898SP

Jumpers (10 parts)

   

LV847900SP

MasterPacT MTZ1 Mechanical Operation Accessories

 

Catalog Number

Mechanical Operation Counter

Operation counter CDM

LV833895

Other Circuit Breaker Accessories

Catalog Number

Fixed

Drawout

Front Cover (3P / 4P) / 1 part

Front cover

LV847939SP

Spring Charging Handle / 1 part

Spring charging handle

LV847940SP

Arc Chute for MasterPacT MTZ2/3 / 1 part

 

3P

4P

Type N1/NA/HF

3 x LV847935SP

4 x LV847935SP

Type H1/H2/HA (MTZ2 08 to MTZ2 40)

3 x LV847935SP

4 x LV847935SP

Type H1/H2/HA (MTZ3 40 to MTZ3 63)

6 x LV847936SP

8 x LV847936SP

Type H3

3 x LV847936SP

4 x LV847936SP

Type H10/HA10

3 x LV847869SP

4 x LV847869SP

Type L1

3 x LV847937SP

4 x LV847937SP

MasterPacT MTZ2/MTZ3 Test and Commissioning Equipment Catalog Numbers

Catalog Number

USB Cable (miniUSB/USB) for MicroLogic X Control Unit

Hand Held Test kit (HHTK)

LV850067SP

Mobile Power Pack for MicroLogic X Control Unt (by APC)

Full Function Test kit (FFTK)

LV850055SP

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.