0614CT1701

Auxiliary, Alarm Contacts and Power Supply Catalog Numbers

Combined Contacts

Additional Overcurrent Trip Indication Contacts (SDE)

Microswitch Type ON/OFF Indication Contacts (OF) (MTZ1)

MasterPacT Electrical Closing Pushbutton (BPFE)

Auxiliary and Alarm Contacts, Programmable Contact Module, Electrical Close Pushbutton

Accessory

Catalog Number

MTZ1

MTZ2/MTZ3

1a/1b Form C Auxiliary Switch

LV847076SP

Low Level 1a/1b Form C Auxiliary Switch

LV847077SP

4a/4b Form C Auxiliary Switch (OF)

LV864922SP

1a/1b Form C Connected/Closed Switch (EF)

LV848477SP

Low Level 1a/1b Form C Connected/Closed Switch (EF)

LV848478SP

1a/1b Form C Second Trip Alarm Switch (SDE2) 

LV847915SP

LV847915SP

Low Level 1a/1b Form C Second Trip Alarm Switch

LV847916SP

LV847916SP

1a/1b Form C Ready-to-Close Switch (PF)

LV847080SP

LV847080SP

Low Level 1a/1b Form C Ready-to-Close Switch

LV847081SP

LV847081SP

Electrical Close Pushbutton (BPFE)

LV864917SP

LV848534SP

Cradle Position Switches (Cell Switches)

Description

Catalog Number

1a/1b Form C Connected/Test/Disconnected Switch

LV833170SP

Low Level 1a/1b Form C Connected/Test/Disconnected Switch

LV833171SP

1a Connected/Test/Disconnected Switch MTZ2-3 (Ring Tongue)

LV839289SP

1b Connected/Test/Disconnected Switch MTZ2-3 (Ring Tongue)

LV839290SP

Set of 3 Cell Switch Actuating Arms

LV848560SP

NOTE: Auxiliary, alarm and status switches' terminal blocks need to be ordered separately, see Secondary Terminal Block Kits, below.

Secondary Terminal Block Kits

Description

Fixed MTZ1/2/3

Drawout MTZ1

Drawout Drawout MTZ2/3

Push-in Terminal kit (3 Wires)

LV847074SP

LV833098SP

LV847849SP

Push-in Terminal kit (6 Wires)

LV847075SP

LV833099SP

LV847850SP

Ring Tongue Kit 1a MTZ2-3

LV839296SP

Ring Tongue Kit 1b MTZ2-3

LV839297SP

Ring Tongue Kit 1a & 1b MTZ2-3

LV839298SP

Accessories for MicroLogic X Control Units

Description

Voltage

Catalog Number

External power supply module (AD)

24–30 Vdc

LV454440

48–60 Vdc

LV454441

100–125 Vdc

LV454442

110–130 Vdc

LV454443

200–240 Vdc

LV454444

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.