0614CT1701

MTZ2/MTZ3 Communication, Monitoring, and Control Spare Parts

Communication Option Spare Parts

 

Catalog Number

Communication Options

EIFE Embedded Ethernet module full spare part kit for MTZ2/3 drawout LV851200SP
Embedded Ethernet spare part module MTZ1/2/3 drawout LV851001SP
IFE Ethernet interface LV breaker LV434010
Ethernet interface for LV breakers and gateway LV434011
Microswitches for MTZ2/3 LV847905SP
EIFE Accessories spare part kit for MTZ2/3 LV851220SP
I/O application module LV434063

ULP port modules

ULP port — for MasterPacT MTZ2/3 — fixed LV850061SP
ULP port — for MasterPacT MTZ2/3 — drawout LV850056SP

Accessories for Diagnostics & Communicating Coils

Isolation module — for MX1/XF communicating coils LV850056SP

Monitoring and Control Spare Parts

 

Catalog Number

Ethernet display module

Electrical Equipment front display module FDM128

LV434128

ULP wiring accessories *

Breaker ULP cord L = 0.35 m

LV434195

Breaker ULP cord L = 1.3 m

LV434196

Breaker ULP cord L = 3 m

LV434197

10 Modbus line terminators

VW3A8306DRC*

5 RJ45 connectors female/female

TRV00870

10 ULP line terminators

TRV00880

10 RJ45/RJ45 male cord L = 0.3 m

TRV00803

10 RJ45/RJ45 male cord L = 0.6 m

TRV00806

5 RJ45/RJ45 male cord L = 1 m

TRV00810

5 RJ45/RJ45 male cord L = 2 m

TRV00820

5 RJ45/RJ45 male cord L = 3 m

TRV00830

1 RJ45/RJ45 male cord L = 5 m

TRV00850
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.