Harmony™ Advanced Panels

HMI

Harmony™ Advanced Panels HMI Products

The Harmony Advanced Panels are touch screen HMIs that are designed for the most demanding industrial applications. Choose between several platforms and screen sizes for the best cost and performance to suit your needs.

Harmony™ GTO Optimized Panels

HMIGTO1300

HMIGTO2300

HMIGTO3510

The Harmony GTO Optimized Panels are ideal for OEMs that need a cost-effective solution with enough functionality for demanding applications. The GTO’s build-in connectivity includes serial ports, Ethernet, and USB. Via Ethernet, they support a Web server, FTP, e-mail, and remote access from a PC, smart phone, or tablet applications. The panels are designed for industrial environments. A stainless steel version is available that is resistant to high-pressure cleaning (conforming to DIN 40050–9).

Features:

  • TFT color LCD display with 50,000 hour backlight

  • Resistive analog touch screen

  • One USB v2.0 host type A port + one USB v2.0 mini-B port

  • Powered by 244 V dc

  • Configured by Vijeo Designer

  • IP65, NEMA 4X (indoor use), IP66K for Stainless Steel models

  • Certifications include CE, cULus, Class 1 Div. 2, Marine

GTO Optimized Panels

Catalog No.

Screen Size

Stainless Steel

Function Keys

Com Ports

Ethernet

SD Card Socket

Operating Temp

HMIGTO1300

3.5 in. QVGA (320x240)

Yes

2 Ports

32—131 °F (0—55 °C)

HMIGTO1310

3.5 in. QVGA (320x240)

Yes

1 Port

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO2300

5.7 in. QVGA (320x240)

2 Ports

32—131 °F (0—55 °C)

HMIGTO2310

5.7 in. QVGA (320x240)

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO2315

5.7 in. QVGA (320x240)

Yes

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO3510

7.0 in. WVGA (800x480)

Yes

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO4310

7.5 in. VGA (640x480)

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO5310

10.4 in. VGA (640x480)

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO5315

10.4 in. VGA (640x480)

Yes

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO6310

12.1 in. SVGA (800x600)

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)

HMIGTO6315

12.1 in. SVGA (800x600)

Yes

2 Ports

1 Port

Yes

32—131 °F (0—55 °C)


For complete information and the latest updates, see:

Feedback