Lexium™ Servo Drives and Motors

Motion Control

Lexium 28 Series Servo Drives and Motors

Lexium 28

Servo Drive

BCH2 Servo Motor

Optimized for easy integration and commissioning through Pulse & Direction, Analog, CanOpen, or CanMotion technology. Thanks to its compact form factor, and Safe Torque Off (STO) capability; the Lexium 28 range of AC-servo drives and motors from Schneider Electric delivers industry-leading performance and value.

Lexium 28 Characteristics

Input Voltage

200/240 Vac

Motor Size

50 W–4. 5 kW

Control Options

CANopen, CANmotion, EtherCat, Pulse & Direction, Analog, & Motion Table


Links to Websites and Downloads:

Lexium 28 Servo Drives and Motors on www.se.com/us

Catalog DIA7ED2150401EN: Lexium 28 Servo Drives and BCH2 Servo Motors

SoMove Commissioning (Free) Software

Motion Sizer (Free) Software

Lexium 32 Series Servo Drives and Motors

Lexium 32

Servo Drive

BMH Servo Motor

BSH Servo Motor

The Lexium 32 servo drive offer is designed to simplify the life cycle of machines. SoMove setup software, a backup memory card, side-by-side mounting, and easily accessible color-coded plug-in connectors all help to make installation, setup, and maintenance easier. The compact size of the servo drives and servo motors provides maximum power in the minimum space, which helps to reduce overall machine size and costs. The ability to use 3rd party motors, multiple communication cards, as well as standard encoders, enable adaptation to numerous types of control system architecture for industry. An integrated safety function and access to additional safety functions reduce design times and make it easier to comply with safety standards.

Lexium 32 Characteristics

Input Voltage

Single phase: 115–240 Vdc

3–phase: 208–480 Vac

Motor Size

150 W–7 kW (up to 11 kW with 3rd party motors)

Control Options

CANopen, CANmotion, Modbus TCP, Modbus Serial, EtherCat, Sercos III, Profibus DP, DeviceNet, EtherNet/IP, Pulse & Direction, Analog, & Motion Table


Links to Websites and Downloads:

Lexium 32 Servo Drives and Motors on www.se.com/us

SoMove FDT Standalone (Free) Commissioning Software

Motion Sizer (Free) Software

Feedback